MUK-MSK14 | UNIVERSAL ADJUSTABLE CROSSOVER
Universal Crossover Plate,Round - joins range of 2-3/8 up to to 3-1/2 in OD round members
Specifications
Product Classification
Product Type | Clamp plate |
General Specifications
Mounting | Crossover plate |
Dimensions
Height | 139.7 mm | 5.5 in |
Width | 139.7 mm | 5.5 in |
Length | 266.7 mm | 10.5 in |
Mounting Diameter 2, maximum | 88.9 mm | 3.5 in |
Mounting Diameter 2, minimum | 60.96 mm | 2.4 in |
Mounting Diameter, maximum | 88.9 mm | 3.5 in |
Mounting Diameter, minimum | 60.96 mm | 2.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Plates |
Packaging quantity | 1 |
Weight, net | 5 kg | 11.023 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Clamp plate |
General Specifications
Mounting | Crossover plate |
Dimensions
Height | 139.7 mm | 5.5 in |
Width | 139.7 mm | 5.5 in |
Length | 266.7 mm | 10.5 in |
Mounting Diameter 2, maximum | 88.9 mm | 3.5 in |
Mounting Diameter 2, minimum | 60.96 mm | 2.4 in |
Mounting Diameter, maximum | 88.9 mm | 3.5 in |
Mounting Diameter, minimum | 60.96 mm | 2.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Plates |
Packaging quantity | 1 |
Weight, net | 5 kg | 11.023 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse