HighBand® Consolidation Point, category 6A, 100-pair
Specifications
Product Classification
Regional Availability | Australia/New Zealand |
Product Type | Consolidation point |
Product Brand | HighBand® |
Product Series | HighBand® |
General Specifications
ANSI/TIA Category | 6A |
Color | Gray |
Modules, quantity | 5 |
Mounting | Wall mount |
Pairs, quantity | 100 |
Termination Punchdowns, minimum | 200 times |
Termination Tool | LSA-PLUS Punchdown tool |
Termination Type | IDC |
Dimensions
Height | 252 mm | 9.921 in |
Width | 209 mm | 8.228 in |
Depth | 157 mm | 6.181 in |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Included | Label holder | Rear cable management |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Australia/New Zealand |
Product Type | Consolidation point |
Product Brand | HighBand® |
Product Series | HighBand® |
General Specifications
ANSI/TIA Category | 6A |
Color | Gray |
Modules, quantity | 5 |
Mounting | Wall mount |
Pairs, quantity | 100 |
Termination Punchdowns, minimum | 200 times |
Termination Tool | LSA-PLUS Punchdown tool |
Termination Type | IDC |
Dimensions
Height | 252 mm | 9.921 in |
Width | 209 mm | 8.228 in |
Depth | 157 mm | 6.181 in |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Included | Label holder | Rear cable management |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Other Ways to Browse