Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

7680813 | SFP+LR, up to 10 km

Small Form-Factor Pluggable+ Module, 10G BASE, Singlemode

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Optical module
Product Series SFP+

General Specifications

Interface LC/UPC
Note Detailed Product Specifications are available. Please contact your local CommScope representative.

Dimensions

Height 13 mm | 0.512 in
Width 13.9 mm | 0.547 in
Depth 56.4 mm | 2.22 in

Optical Specifications

Fiber Type 9/125 µm, singlemode
Average Optical Output Power, maximum 0.5 dBm
Average Optical Output Power, minimum -8.2 dBm
Rx/Tx Power Accuracy ±3dB / ±3dB
Operating Wavelength 1260 – 1360 nm | 1260 – 1610 nm (Rx)
Receiver Sensitivity, maximum –14.4 dBm
Receiver Overload + 0.5 dBm

Environmental Specifications

Operating Temperature 0 °C to +70 °C (+32 °F to +158 °F)

Packaging and Weights

Height, packed 20 mm | 0.787 in
Width, packed 105 mm | 4.134 in
Depth, packed 65 mm | 2.559 in
Packaging quantity 1
Packaging Type Box
Weight, gross 0.036 kg | 0.079 lb
Weight, net 0.022 kg | 0.049 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Classification

Product Type Optical module
Product Series SFP+

General Specifications

Interface LC/UPC
Note Detailed Product Specifications are available. Please contact your local CommScope representative.

Dimensions

Height 13 mm | 0.512 in
Width 13.9 mm | 0.547 in
Depth 56.4 mm | 2.22 in

Optical Specifications

Fiber Type 9/125 µm, singlemode
Average Optical Output Power, maximum 0.5 dBm
Average Optical Output Power, minimum -8.2 dBm
Rx/Tx Power Accuracy ±3dB / ±3dB
Operating Wavelength 1260 – 1360 nm | 1260 – 1610 nm (Rx)
Receiver Sensitivity, maximum –14.4 dBm
Receiver Overload + 0.5 dBm

Environmental Specifications

Operating Temperature 0 °C to +70 °C (+32 °F to +158 °F)

Packaging and Weights

Height, packed 20 mm | 0.787 in
Width, packed 105 mm | 4.134 in
Depth, packed 65 mm | 2.559 in
Packaging quantity 1
Packaging Type Box
Weight, gross 0.036 kg | 0.079 lb
Weight, net 0.022 kg | 0.049 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Specification

Product Specification