7761306-00 | DCM AF 7524L
- Available in:
- EMEA
Node A+/ Node AM Digital Channel Module (DCM) medium power for LTE 700
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | RF repeater unit |
Electrical Specifications
Electrical Safety Standard | EN 62368-1 |
Gain, typical | 80 dB |
Gain Adjustment Range | 30 dB |
License Band | LTE 700 |
Power Consumption | 70 W |
Electrical Compliance | EN 301908-15 |
Electrical Specifications, Rx (Uplink)
Operating Frequency Band | 703 – 733 MHz |
Output Power @ One Carrier | 27 dBm |
Output Power @ Two Carriers | 24 dBm |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 758 – 788 MHz |
Output Power @ One Carrier | 24 dBm |
Output Power @ Two Carriers | 21 dBm |
Environmental Specifications
Operating Temperature | -33 °C to +55 °C (-27.4 °F to +131 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Packaging and Weights
Weight, net | 3 kg | 6.614 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant, Compliant/Exempted |
Product Classification
Regional Availability | EMEA |
Product Type | RF repeater unit |
Electrical Specifications
Electrical Safety Standard | EN 62368-1 |
Gain, typical | 80 dB |
Gain Adjustment Range | 30 dB |
License Band | LTE 700 |
Power Consumption | 70 W |
Electrical Compliance | EN 301908-15 |
Electrical Specifications, Rx (Uplink)
Operating Frequency Band | 703 – 733 MHz |
Output Power @ One Carrier | 27 dBm |
Output Power @ Two Carriers | 24 dBm |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 758 – 788 MHz |
Output Power @ One Carrier | 24 dBm |
Output Power @ Two Carriers | 21 dBm |
Environmental Specifications
Operating Temperature | -33 °C to +55 °C (-27.4 °F to +131 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Packaging and Weights
Weight, net | 3 kg | 6.614 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse