RRZZV4T4S4-6590DR7
32-port sector antenna, 4x 694-960 and 4x 1427-2690 MHz 65° HPBW, 8x 1695-2690, 8x 2300-2690 and 8x 3300-3800MHz, 90° HPBW, 7x RET
Features and Benefits
- Antenna FDD Beamforming in 1695-2690 MHz
- Soft Spit Feature available
- Antenna support 4T4R configuration by using external power divider
- ZZ, V4, T4 and S4 arrays use MLOC cluster connectors
Specifications
General Specifications
Antenna Type | Sector- and beamforming |
Band | Multiband |
Calibration Connector Interface | M-LOC |
Calibration Connector Quantity | 3 |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
RF Connector Interface | 4.3-10 Female | M-LOC |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 20 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 32 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2688 mm | 105.827 in |
Net Weight, antenna only | 54 kg | 119.049 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz | 1695 – 2690 MHz | 2300 – 2690 MHz | 3300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y3 | Y3 | Y4 | Y4 | P1 | P1 | Y3 | Y3 | |
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1427–1518 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–2200 | 2490–2690 | 2300–2500 | 2490–2690 | 3300–3600 | 3600–3800 | 1695–2200 | 2490–2690 |
RF Port | 1-4 | 1-4 | 1-4 | 5-8 | 5-8 | 5-8 | 5-8 | 5-8 | 9-16 | 9-16 | 17-24 | 17-24 | 25-32 | 25-32 | 9&11,10&12,13&15,14&16 | 9&11,10&12,13&15,14&16 |
Gain at Mid Tilt, dBi | 15.8 | 15.9 | 15.9 | 14.2 | 16.4 | 17.0 | 17.8 | 18.1 | 14.4 | 15.6 | 14.3 | 14.8 | 15.7 | 16.2 | 16.0 | 17.4 |
Beamwidth, Horizontal, degrees | 72 | 67 | 67 | 87 | 74 | 68 | 61 | 61 | 104 | 80 | 100 | 93 | 83 | 70 | 65 | 57 |
Beamwidth, Vertical, degrees | 8.7 | 7.9 | 7.4 | 6.5 | 5.6 | 5.1 | 4.6 | 4.3 | 5.9 | 4.6 | 7.4 | 7.1 | 5.6 | 5.2 | 5.9 | 4.6 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 20 | 18 | 16 | 15 | 20 | 19 | 20 | 20 | 15 | 16 | 13 | 16 | 13 | 14 | 16 | 17 |
Front-to-Back Ratio at 180°, dB | 28 | 28 | 30 | 32 | 30 | 28 | 29 | 32 | 32 | 30 | 32 | 32 | 28 | 30 | 36 | 33 |
Coupling level, Amp, Antenna port to Cal port, dB | -26 | -26 | -26 | -26 | -26 | -26 | ||||||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | ±2 | ±2 | ±2 | ±2 | ||||||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 | 0.9 | 0.9 | 0.9 | 0.9 | ||||||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 7 | 7 | 7 | 7 | 7 | ||||||||||
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 23 | 23 | 25 | 25 | ||
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 22 | 22 | 25 | 25 | 25 | 25 | ||
Isolation, Co-polarization, dB | 20 | 20 | 18 | 18 | 20 | 20 | ||||||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | ||
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -140 | -140 | -140 | -140 | -140 | -140 | ||
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 | 200 | 200 | 150 | 150 | 150 | 150 | 75 | 75 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1427–1518 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–2200 | 2490–2690 | 2300–2500 | 2490–2690 | 3300–3600 | 3600–3800 | 1695–2200 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 15.7 | 15.8 | 15.8 | 14.2 | 16.3 | 16.8 | 17.6 | 17.8 | 14.3 | 15.5 | 14.3 | 14.7 | 15.5 | 15.9 | 15.9 | 17.2 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.4 | ±0.6 | ±0.4 | ±1 | ±0.6 | ±0.4 | ±0.4 | ±1.2 | ±0.6 | ±0.8 | ±0.6 | ±1 | ±0.9 | ±1.3 | ±0.7 |
Beamwidth, Horizontal Tolerance, degrees | ±6 | ±5 | ±4 | ±8 | ±8 | ±8 | ±4 | ±5 | ±20 | ±10 | ±10 | ±9 | ±16 | ±16 | ±6 | ±9 |
Beamwidth, Vertical Tolerance, degrees | ±0.6 | ±0.5 | ±0.5 | ±0.3 | ±0.4 | ±0.4 | ±0.2 | ±0.3 | ±0.7 | ±0.3 | ±0.6 | ±0.5 | ±0.4 | ±0.4 | ±0.7 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 16 | 16 | 15 | 14 | 17 | 17 | 19 | 19 | 13 | 14 | 12 | 12 | 12 | 12 | 15 | 16 |
Front-to-Back Total Power at 180° ± 30°, dB | 20 | 20 | 20 | 22 | 23 | 22 | 25 | 26 | 23 | 24 | 25 | 25 | 18 | 20 | 27 | 27 |
CPR at Boresight, dB | 20 | 22 | 18 | 16 | 22 | 19 | 22 | 18 | 18 | 17 | 19 | 20 | 13 | 14 | 19 | 18 |
CPR at Sector, dB | 10 | 10 | 7 | 5 | 11 | 5 | 5 | 2 | 10 | 3 | 12 | 11 | 3 | 4 | 10 | 7 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1427–1518 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–2200 | 2490–2690 | 2300–2500 | 2490–2690 | 3300–3600 | 3600–3800 | 1695–2200 | 2490–2690 |
Gain, dBi | 17.0 | 17.5 | 17.9 | 18.1 | ||||||||||||
Beamwidth, Horizontal at 3 dB, degrees | 65 | 65 | 65 | 65 | ||||||||||||
Beamwidth, Horizontal at 10 dB, degrees | 120 | 112 | 115 | 107 | ||||||||||||
Beamwidth, Vertical, degrees | 7.5 | 7.0 | 5.6 | 5.2 | ||||||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 28 | 28 | 24 | 25 | ||||||||||||
USLS (First Lobe), dB | 15 | 18 | 18 | 21 |
Electrical Specifications, Envelope Pattern
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1427–1518 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–2200 | 2490–2690 | 2300–2500 | 2490–2690 | 3300–3600 | 3600–3800 | 1695–2200 | 2490–2690 |
Gain, dBi | 19.7 | 20.9 | 19.8 | 20.4 | 20.9 | 21.4 | ||||||||||
Beamwidth, Horizontal at 10 dB, degrees | 119 | 103 | 114 | 105 | 110 | 105 | ||||||||||
Beamwidth, Vertical at 3 dB, degrees | 5.9 | 4.6 | 7.4 | 7.0 | 5.6 | 5.2 | ||||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 29 | 28 | 30 | 30 | 23 | 25 | ||||||||||
USLS (First Lobe), dB | 17 | 19 | 15 | 18 | 19 | 20 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1427–1518 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–2200 | 2490–2690 | 2300–2500 | 2490–2690 | 3300–3600 | 3600–3800 | 1695–2200 | 2490–2690 |
Steered 0° Gain, dBi | 19.8 | 20.4 | 20.9 | 21.4 | ||||||||||||
Steered 0° Beamwidth, Horizontal, degrees | 26 | 25 | 26 | 23 | ||||||||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 32 | 32 | 28 | 29 | ||||||||||||
Steered 0° Horizontal Sidelobe, dB | 13 | 12 | 13 | 13 | ||||||||||||
Steered 30° Gain, dBi | 19.2 | 19.9 | 19.4 | 19.8 | 19.5 | 19.6 | ||||||||||
Steered 30° Beamwidth, Horizontal, degrees | 31 | 23 | 28 | 27 | 29 | 27 | ||||||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 30 | 28 | 30 | 30 | 23 | 24 | ||||||||||
Steered 30° Horizontal Sidelobe, dB | 10 | 9 | 10 | 10 | 10 | 8 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1427–1518 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–2200 | 2490–2690 | 2300–2500 | 2490–2690 | 3300–3600 | 3600–3800 | 1695–2200 | 2490–2690 |
Gain, dBi | 18.8 | 18.8 | 19.2 | 19.4 | 20.0 | |||||||||||
Beamwidth, Horizontal, degrees | 37 | 33 | 31 | 32 | 28 | |||||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 31 | 30 | 30 | 24 | 25 | |||||||||||
Horizontal Sidelobe, dB | 16 | 20 | 20 | 17 | 15 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 970.0 N @ 150 km/h (218.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 304.0 N @ 150 km/h (68.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,162.0 N @ 150 km/h (261.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 667.0 N @ 150 km/h (149.9 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 318 mm | 12.520 in |
Length, packed | 2809 mm | 110.591 in |
Weight, gross | 74.1 kg | 163.362 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector- and beamforming |
Band | Multiband |
Calibration Connector Interface | M-LOC |
Calibration Connector Quantity | 3 |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
RF Connector Interface | 4.3-10 Female | M-LOC |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 20 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 32 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2688 mm | 105.827 in |
Net Weight, antenna only | 54 kg | 119.049 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz | 1695 – 2690 MHz | 2300 – 2690 MHz | 3300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y3 | Y3 | Y4 | Y4 | P1 | P1 | Y3 | Y3 | |
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1427–1518 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–2200 | 2490–2690 | 2300–2500 | 2490–2690 | 3300–3600 | 3600–3800 | 1695–2200 | 2490–2690 |
RF Port | 1-4 | 1-4 | 1-4 | 5-8 | 5-8 | 5-8 | 5-8 | 5-8 | 9-16 | 9-16 | 17-24 | 17-24 | 25-32 | 25-32 | 9&11,10&12,13&15,14&16 | 9&11,10&12,13&15,14&16 |
Gain at Mid Tilt, dBi | 15.8 | 15.9 | 15.9 | 14.2 | 16.4 | 17.0 | 17.8 | 18.1 | 14.4 | 15.6 | 14.3 | 14.8 | 15.7 | 16.2 | 16.0 | 17.4 |
Beamwidth, Horizontal, degrees | 72 | 67 | 67 | 87 | 74 | 68 | 61 | 61 | 104 | 80 | 100 | 93 | 83 | 70 | 65 | 57 |
Beamwidth, Vertical, degrees | 8.7 | 7.9 | 7.4 | 6.5 | 5.6 | 5.1 | 4.6 | 4.3 | 5.9 | 4.6 | 7.4 | 7.1 | 5.6 | 5.2 | 5.9 | 4.6 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 20 | 18 | 16 | 15 | 20 | 19 | 20 | 20 | 15 | 16 | 13 | 16 | 13 | 14 | 16 | 17 |
Front-to-Back Ratio at 180°, dB | 28 | 28 | 30 | 32 | 30 | 28 | 29 | 32 | 32 | 30 | 32 | 32 | 28 | 30 | 36 | 33 |
Coupling level, Amp, Antenna port to Cal port, dB | -26 | -26 | -26 | -26 | -26 | -26 | ||||||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | ±2 | ±2 | ±2 | ±2 | ||||||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 | 0.9 | 0.9 | 0.9 | 0.9 | ||||||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 7 | 7 | 7 | 7 | 7 | ||||||||||
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 23 | 23 | 25 | 25 | ||
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 22 | 22 | 25 | 25 | 25 | 25 | ||
Isolation, Co-polarization, dB | 20 | 20 | 18 | 18 | 20 | 20 | ||||||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | ||
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -140 | -140 | -140 | -140 | -140 | -140 | ||
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 | 200 | 200 | 150 | 150 | 150 | 150 | 75 | 75 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1427–1518 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–2200 | 2490–2690 | 2300–2500 | 2490–2690 | 3300–3600 | 3600–3800 | 1695–2200 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 15.7 | 15.8 | 15.8 | 14.2 | 16.3 | 16.8 | 17.6 | 17.8 | 14.3 | 15.5 | 14.3 | 14.7 | 15.5 | 15.9 | 15.9 | 17.2 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.4 | ±0.6 | ±0.4 | ±1 | ±0.6 | ±0.4 | ±0.4 | ±1.2 | ±0.6 | ±0.8 | ±0.6 | ±1 | ±0.9 | ±1.3 | ±0.7 |
Beamwidth, Horizontal Tolerance, degrees | ±6 | ±5 | ±4 | ±8 | ±8 | ±8 | ±4 | ±5 | ±20 | ±10 | ±10 | ±9 | ±16 | ±16 | ±6 | ±9 |
Beamwidth, Vertical Tolerance, degrees | ±0.6 | ±0.5 | ±0.5 | ±0.3 | ±0.4 | ±0.4 | ±0.2 | ±0.3 | ±0.7 | ±0.3 | ±0.6 | ±0.5 | ±0.4 | ±0.4 | ±0.7 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 16 | 16 | 15 | 14 | 17 | 17 | 19 | 19 | 13 | 14 | 12 | 12 | 12 | 12 | 15 | 16 |
Front-to-Back Total Power at 180° ± 30°, dB | 20 | 20 | 20 | 22 | 23 | 22 | 25 | 26 | 23 | 24 | 25 | 25 | 18 | 20 | 27 | 27 |
CPR at Boresight, dB | 20 | 22 | 18 | 16 | 22 | 19 | 22 | 18 | 18 | 17 | 19 | 20 | 13 | 14 | 19 | 18 |
CPR at Sector, dB | 10 | 10 | 7 | 5 | 11 | 5 | 5 | 2 | 10 | 3 | 12 | 11 | 3 | 4 | 10 | 7 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1427–1518 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–2200 | 2490–2690 | 2300–2500 | 2490–2690 | 3300–3600 | 3600–3800 | 1695–2200 | 2490–2690 |
Gain, dBi | 17.0 | 17.5 | 17.9 | 18.1 | ||||||||||||
Beamwidth, Horizontal at 3 dB, degrees | 65 | 65 | 65 | 65 | ||||||||||||
Beamwidth, Horizontal at 10 dB, degrees | 120 | 112 | 115 | 107 | ||||||||||||
Beamwidth, Vertical, degrees | 7.5 | 7.0 | 5.6 | 5.2 | ||||||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 28 | 28 | 24 | 25 | ||||||||||||
USLS (First Lobe), dB | 15 | 18 | 18 | 21 |
Electrical Specifications, Envelope Pattern
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1427–1518 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–2200 | 2490–2690 | 2300–2500 | 2490–2690 | 3300–3600 | 3600–3800 | 1695–2200 | 2490–2690 |
Gain, dBi | 19.7 | 20.9 | 19.8 | 20.4 | 20.9 | 21.4 | ||||||||||
Beamwidth, Horizontal at 10 dB, degrees | 119 | 103 | 114 | 105 | 110 | 105 | ||||||||||
Beamwidth, Vertical at 3 dB, degrees | 5.9 | 4.6 | 7.4 | 7.0 | 5.6 | 5.2 | ||||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 29 | 28 | 30 | 30 | 23 | 25 | ||||||||||
USLS (First Lobe), dB | 17 | 19 | 15 | 18 | 19 | 20 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1427–1518 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–2200 | 2490–2690 | 2300–2500 | 2490–2690 | 3300–3600 | 3600–3800 | 1695–2200 | 2490–2690 |
Steered 0° Gain, dBi | 19.8 | 20.4 | 20.9 | 21.4 | ||||||||||||
Steered 0° Beamwidth, Horizontal, degrees | 26 | 25 | 26 | 23 | ||||||||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 32 | 32 | 28 | 29 | ||||||||||||
Steered 0° Horizontal Sidelobe, dB | 13 | 12 | 13 | 13 | ||||||||||||
Steered 30° Gain, dBi | 19.2 | 19.9 | 19.4 | 19.8 | 19.5 | 19.6 | ||||||||||
Steered 30° Beamwidth, Horizontal, degrees | 31 | 23 | 28 | 27 | 29 | 27 | ||||||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 30 | 28 | 30 | 30 | 23 | 24 | ||||||||||
Steered 30° Horizontal Sidelobe, dB | 10 | 9 | 10 | 10 | 10 | 8 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1427–1518 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–2200 | 2490–2690 | 2300–2500 | 2490–2690 | 3300–3600 | 3600–3800 | 1695–2200 | 2490–2690 |
Gain, dBi | 18.8 | 18.8 | 19.2 | 19.4 | 20.0 | |||||||||||
Beamwidth, Horizontal, degrees | 37 | 33 | 31 | 32 | 28 | |||||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 31 | 30 | 30 | 24 | 25 | |||||||||||
Horizontal Sidelobe, dB | 16 | 20 | 20 | 17 | 15 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 970.0 N @ 150 km/h (218.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 304.0 N @ 150 km/h (68.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,162.0 N @ 150 km/h (261.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 667.0 N @ 150 km/h (149.9 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 318 mm | 12.520 in |
Length, packed | 2809 mm | 110.591 in |
Weight, gross | 74.1 kg | 163.362 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Warranty
Other Ways to Browse