R2VV-6533C-R5-V3
10-port sector/multibeam antenna, 2x 694-960 and 8x 1695–2690 MHz, 65°|4x 33° HPBW, 5x RET
Features and Benefits
- Enhances network capacity and spectrum utilization when used in six sector applications
- Reduces antenna count to minimize Cap-Ex and Op-Ex costs – 3 antennas required for 6 sector configurations
- Utilizes RET-PMOD-A20-5A12
- Conforms to RoHS 2011/65/EU
Specifications
General Specifications
Antenna Type | Multibeam |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 10 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 395 mm | 15.551 in |
Depth | 228 mm | 8.976 in |
Length | 2499 mm | 98.386 in |
Net Weight, without mounting kit | 39.2 kg | 86.421 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,200 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 880–960 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2400 | 2490–2690 |
Gain, dBi | 16.3 | 16.4 | 16.2 | 18.1 | 18.6 | 19.3 | 19.3 | 18.6 |
Beam Centers, Horizontal, degrees | ±27 | ±27 | ±27 | ±27 | ±27 | |||
Beamwidth, Horizontal, degrees | 65 | 66 | 67 | 39 | 39 | 37 | 33 | 34 |
Beamwidth, Vertical, degrees | 9 | 8 | 7.2 | 7.9 | 7.4 | 7 | 6.2 | 5.8 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 19 | 15 | 16 | 16 | 17 | 18 | 19 |
Front-to-Back Ratio at 180°, dB | 24 | 24 | 26 | 30 | 31 | 31 | 34 | 31 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 24 | 24 | 25 | 23 | 25 | 27 | 30 | 28 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 28 | 28 | 28 | 28 | 28 |
Isolation, Beam to Beam, dB | 28 | 28 | 28 | 28 | 28 | |||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 200 | 200 | 200 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 880–960 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2400 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 16.2 | 16.3 | 16.0 | 17.7 | 18.3 | 18.8 | 19.0 | 18.1 |
Gain by all Beam Tilts Tolerance, dB | ±0.2 | ±0.3 | ±0.3 | ±0.7 | ±0.5 | ±0.6 | ±0.4 | ±0.6 |
Gain by Beam Tilt, average, dBi | 2 ° | 15.7 7 ° | 15.912 ° | 15.8 | 2 ° | 16.0 7 ° | 16.212 ° | 16.1 | 2 ° | 15.6 7 ° | 15.812 ° | 15.6 | 2 ° | 17.1 7 ° | 17.112 ° | 16.9 | 2 ° | 17.8 7 ° | 17.812 ° | 17.5 | 2 ° | 18.2 7 ° | 18.212 ° | 17.8 | 2 ° | 18.0 7 ° | 17.912 ° | 17.4 | 2 ° | 17.4 7 ° | 17.312 ° | 17.0 |
Beamwidth, Horizontal Tolerance, degrees | ±1.4 | ±1.3 | ±1.9 | ±3.5 | ±2.6 | ±3.7 | ±2 | ±2.2 |
Beamwidth, Vertical Tolerance, degrees | ±0.7 | ±0.4 | ±0.6 | ±0.5 | ±0.3 | ±0.4 | ±0.2 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 16 | 15 | 14 | 16 | 16 | 17 | 17 | 18 |
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 22 | 23 | 22 | 25 | 26 | 25 | 22 |
CPR at Boresight, dB | 20 | 17 | 17 | 17 | 19 | 20 | 21 | 22 |
CPR at Sector, dB | 7 | 8 | 14 | |||||
CPR at 10 dB Horizontal Beamwidth, dB | 8 | 12 | 13 | 13 | 10 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 525.0 N @ 150 km/h (118.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 386.0 N @ 150 km/h (86.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 898.0 N @ 150 km/h (201.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 540.0 N @ 150 km/h (121.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 505 mm | 19.882 in |
Depth, packed | 386 mm | 15.197 in |
Length, packed | 2631 mm | 103.583 in |
Weight, gross | 53.2 kg | 117.286 lb |
Weight, net | 39.2 kg | 86.421 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Multibeam |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 10 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 395 mm | 15.551 in |
Depth | 228 mm | 8.976 in |
Length | 2499 mm | 98.386 in |
Net Weight, without mounting kit | 39.2 kg | 86.421 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,200 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 880–960 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2400 | 2490–2690 |
Gain, dBi | 16.3 | 16.4 | 16.2 | 18.1 | 18.6 | 19.3 | 19.3 | 18.6 |
Beam Centers, Horizontal, degrees | ±27 | ±27 | ±27 | ±27 | ±27 | |||
Beamwidth, Horizontal, degrees | 65 | 66 | 67 | 39 | 39 | 37 | 33 | 34 |
Beamwidth, Vertical, degrees | 9 | 8 | 7.2 | 7.9 | 7.4 | 7 | 6.2 | 5.8 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 19 | 15 | 16 | 16 | 17 | 18 | 19 |
Front-to-Back Ratio at 180°, dB | 24 | 24 | 26 | 30 | 31 | 31 | 34 | 31 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 24 | 24 | 25 | 23 | 25 | 27 | 30 | 28 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 28 | 28 | 28 | 28 | 28 |
Isolation, Beam to Beam, dB | 28 | 28 | 28 | 28 | 28 | |||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 200 | 200 | 200 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 880–960 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2400 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 16.2 | 16.3 | 16.0 | 17.7 | 18.3 | 18.8 | 19.0 | 18.1 |
Gain by all Beam Tilts Tolerance, dB | ±0.2 | ±0.3 | ±0.3 | ±0.7 | ±0.5 | ±0.6 | ±0.4 | ±0.6 |
Gain by Beam Tilt, average, dBi | 2 ° | 15.7; 7 ° | 15.9;12 ° | 15.8 | 2 ° | 16.0; 7 ° | 16.2;12 ° | 16.1 | 2 ° | 15.6; 7 ° | 15.8;12 ° | 15.6 | 2 ° | 17.1; 7 ° | 17.1;12 ° | 16.9 | 2 ° | 17.8; 7 ° | 17.8;12 ° | 17.5 | 2 ° | 18.2; 7 ° | 18.2;12 ° | 17.8 | 2 ° | 18.0; 7 ° | 17.9;12 ° | 17.4 | 2 ° | 17.4; 7 ° | 17.3;12 ° | 17.0 |
Beamwidth, Horizontal Tolerance, degrees | ±1.4 | ±1.3 | ±1.9 | ±3.5 | ±2.6 | ±3.7 | ±2 | ±2.2 |
Beamwidth, Vertical Tolerance, degrees | ±0.7 | ±0.4 | ±0.6 | ±0.5 | ±0.3 | ±0.4 | ±0.2 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 16 | 15 | 14 | 16 | 16 | 17 | 17 | 18 |
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 22 | 23 | 22 | 25 | 26 | 25 | 22 |
CPR at Boresight, dB | 20 | 17 | 17 | 17 | 19 | 20 | 21 | 22 |
CPR at Sector, dB | 7 | 8 | 14 | |||||
CPR at 10 dB Horizontal Beamwidth, dB | 8 | 12 | 13 | 13 | 10 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 525.0 N @ 150 km/h (118.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 386.0 N @ 150 km/h (86.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 898.0 N @ 150 km/h (201.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 540.0 N @ 150 km/h (121.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 505 mm | 19.882 in |
Depth, packed | 386 mm | 15.197 in |
Length, packed | 2631 mm | 103.583 in |
Weight, gross | 53.2 kg | 117.286 lb |
Weight, net | 39.2 kg | 86.421 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Information
Warranty
Product Compliance Documentation
Product Information
Warranty
Other Ways to Browse