MTC9674TT
Universal Tamper Resistant Buss Bar, with tower attachment, 1/4 in x 2 in x 10 in
Specifications
Product Classification
Product Type | Ground buss bar |
Dimensions
Height | 25.4 mm | 1 in |
Width | 50.8 mm | 2 in |
Length | 254 mm | 10 in |
Material Specifications
Material Type | Copper |
Packaging and Weights
Included | Grounding bar | Tower attachment |
Packaging quantity | 1 |
Weight, net | 1.4 kg | 3.086 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Ground buss bar |
Dimensions
Height | 25.4 mm | 1 in |
Width | 50.8 mm | 2 in |
Length | 254 mm | 10 in |
Material Specifications
Material Type | Copper |
Packaging and Weights
Included | Grounding bar | Tower attachment |
Packaging quantity | 1 |
Weight, net | 1.4 kg | 3.086 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Warranty
Assembly Drawing
Product Compliance Documentation
Warranty
Other Ways to Browse