XA-2030
Crossover Angle, 2.38 in to 2.88 in OD
Specifications
Product Classification
Product Type | Mounting kit |
General Specifications
Tower Taper | Non-tapered |
Dimensions
Height | 152.4 mm | 6 in |
Width | 152.4 mm | 6 in |
Length | 152.4 mm | 6 in |
Mounting Diameter, maximum | 73.66 mm | 2.9 in |
Mounting Diameter, minimum | 60.96 mm | 2.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Angle | U-bolts |
Packaging quantity | 2 |
Weight, net | 1.8 kg | 3.968 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Mounting kit |
General Specifications
Tower Taper | Non-tapered |
Dimensions
Height | 152.4 mm | 6 in |
Width | 152.4 mm | 6 in |
Length | 152.4 mm | 6 in |
Mounting Diameter, maximum | 73.66 mm | 2.9 in |
Mounting Diameter, minimum | 60.96 mm | 2.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Angle | U-bolts |
Packaging quantity | 2 |
Weight, net | 1.8 kg | 3.968 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Warranty
Assembly Drawing
Product Compliance Documentation
Warranty
Other Ways to Browse