MT-546-126
Plain End Pipe, 2-7/8 in OD x 126 in x .203" A500C 46Ksi
Specifications
Product Classification
Product Type | Plain end pipe |
General Specifications
Pipe, quantity | 1 |
Dimensions
Height | 73.66 mm | 2.9 in |
Width | 73.66 mm | 2.9 in |
Length | 3200.4 mm | 126 in |
Pipe Length | 3200.4 mm | 126 in |
Pipe Outer Diameter | 73.66 mm | 2.9 in |
Material Thickness | 5.156 mm | 0.203 in |
Material Specifications
Material Type | A500 | Hot dip galvanized steel |
Material Grade | C |
Material Strength | 46 KSI |
Packaging and Weights
Included | Pipe |
Packaging quantity | 1 |
Weight, net | 27.2 kg | 59.966 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Plain end pipe |
General Specifications
Pipe, quantity | 1 |
Dimensions
Height | 73.66 mm | 2.9 in |
Width | 73.66 mm | 2.9 in |
Length | 3200.4 mm | 126 in |
Pipe Length | 3200.4 mm | 126 in |
Pipe Outer Diameter | 73.66 mm | 2.9 in |
Material Thickness | 5.156 mm | 0.203 in |
Material Specifications
Material Type | A500 | Hot dip galvanized steel |
Material Grade | C |
Material Strength | 46 KSI |
Packaging and Weights
Included | Pipe |
Packaging quantity | 1 |
Weight, net | 27.2 kg | 59.966 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse