Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MT-197-24

Single Support Arm, 24 in, includes pipe

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Support arms for ring mount

General Specifications

Mounting Ring mount
Pipe, quantity 1

Dimensions

Height 457.2 mm | 18 in
Width 254 mm | 10 in
Length 609.6 mm | 24 in
Pipe Length 457.2 mm | 18 in
Pipe Outer Diameter 114.3 mm | 4.5 in
Stand-off Distance 609.6 mm | 24 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating 120 mph (BWS) at 150 ft AGL | 140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC
Wind Rating Criteria Four 72 in x 8 in panel antennas per sector
Wind Rating Test Method TIA/EIA-222-G

Packaging and Weights

Included Hardware | Stand-off arms
Packaging quantity 1
Weight, net 28.1 kg | 61.95 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Support arms for ring mount

General Specifications

Mounting Ring mount
Pipe, quantity 1

Dimensions

Height 457.2 mm | 18 in
Width 254 mm | 10 in
Length 609.6 mm | 24 in
Pipe Length 457.2 mm | 18 in
Pipe Outer Diameter 114.3 mm | 4.5 in
Stand-off Distance 609.6 mm | 24 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating 120 mph (BWS) at 150 ft AGL | 140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC
Wind Rating Criteria Four 72 in x 8 in panel antennas per sector
Wind Rating Test Method TIA/EIA-222-G

Packaging and Weights

Included Hardware | Stand-off arms
Packaging quantity 1
Weight, net 28.1 kg | 61.95 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system