NNVVSSP-360S-FM
14-port quasi-omni antenna, 4x 698–896, 4x 1695–2690, 4x 3400-3800 and 2x 5150-5925 MHz, 360° horizontal beamwidth. Fixed and manual tilt.
Specifications
General Specifications
Antenna Type | Small Cell |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | ASA, UV stabilized |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 10 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 14 |
Dimensions
Length | 730 mm | 28.74 in |
Net Weight, without mounting kit | 12.1 kg | 26.676 lb |
Outer Diameter | 305 mm | 12.008 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2690 MHz | 3400 – 3800 MHz | 5150 – 5925 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1695–1920 | 1920–2180 | 2300–2690 | 3400–3800 | 5150–5925 |
Gain, dBi | 5.1 | 5.1 | 7.1 | 7.8 | 8.3 | 6.7 | 4.0 |
Beamwidth, Horizontal, degrees | 360 | 360 | 360 | 360 | 360 | 360 | 360 |
Beamwidth, Vertical, degrees | 62.3 | 55.1 | 19.2 | 16.9 | 14.3 | 38.2 | 20.9 |
Beam Tilt, degrees | 0 | 0 | 5–15 | 5–15 | 5–15 | 0 | 0 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -150 | ||
Input Power per Port at 50°C, maximum, watts | 75 | 75 | 75 | 75 | 75 | 35 | 5 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1920 | 1920–2180 | 2300–2690 | 3400–3800 | 5150–5925 |
Gain by all Beam Tilts, average, dBi | 4.6 | 4.6 | 6.3 | 7.1 | 7.6 | 6.3 | 3.2 |
Gain by all Beam Tilts Tolerance, dB | ±0.7 | ±0.7 | ±1.1 | ±1 | ±0.8 | ±0.7 | ±0.9 |
Gain by Beam Tilt, average, dBi | 5 ° | 8.410 ° | 8.5 15 ° | 8.4 | 5 ° | 8.910 ° | 9.3 15 ° | 9.3 | 5 ° | 9.210 ° | 9.5 15 ° | 9.5 | ||||
Beamwidth, Vertical Tolerance, degrees | ±12.9 | ±12.3 | ±2.4 | ±1.6 | ±1.6 | ±5.5 | ±5.3 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 122.0 N @ 150 km/h (27.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 122.0 N @ 150 km/h (27.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 122.0 N @ 150 km/h (27.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 418 mm | 16.457 in |
Depth, packed | 404 mm | 15.906 in |
Length, packed | 1000 mm | 39.37 in |
Weight, gross | 16.7 kg | 36.817 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Small Cell |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | ASA, UV stabilized |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 10 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 14 |
Dimensions
Length | 730 mm | 28.74 in |
Net Weight, without mounting kit | 12.1 kg | 26.676 lb |
Outer Diameter | 305 mm | 12.008 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2690 MHz | 3400 – 3800 MHz | 5150 – 5925 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1695–1920 | 1920–2180 | 2300–2690 | 3400–3800 | 5150–5925 |
Gain, dBi | 5.1 | 5.1 | 7.1 | 7.8 | 8.3 | 6.7 | 4.0 |
Beamwidth, Horizontal, degrees | 360 | 360 | 360 | 360 | 360 | 360 | 360 |
Beamwidth, Vertical, degrees | 62.3 | 55.1 | 19.2 | 16.9 | 14.3 | 38.2 | 20.9 |
Beam Tilt, degrees | 0 | 0 | 5–15 | 5–15 | 5–15 | 0 | 0 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -150 | ||
Input Power per Port at 50°C, maximum, watts | 75 | 75 | 75 | 75 | 75 | 35 | 5 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1920 | 1920–2180 | 2300–2690 | 3400–3800 | 5150–5925 |
Gain by all Beam Tilts, average, dBi | 4.6 | 4.6 | 6.3 | 7.1 | 7.6 | 6.3 | 3.2 |
Gain by all Beam Tilts Tolerance, dB | ±0.7 | ±0.7 | ±1.1 | ±1 | ±0.8 | ±0.7 | ±0.9 |
Gain by Beam Tilt, average, dBi | 5 ° | 8.4;10 ° | 8.5; 15 ° | 8.4 | 5 ° | 8.9;10 ° | 9.3; 15 ° | 9.3 | 5 ° | 9.2;10 ° | 9.5; 15 ° | 9.5 | ||||
Beamwidth, Vertical Tolerance, degrees | ±12.9 | ±12.3 | ±2.4 | ±1.6 | ±1.6 | ±5.5 | ±5.3 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 122.0 N @ 150 km/h (27.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 122.0 N @ 150 km/h (27.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 122.0 N @ 150 km/h (27.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 418 mm | 16.457 in |
Depth, packed | 404 mm | 15.906 in |
Length, packed | 1000 mm | 39.37 in |
Weight, gross | 16.7 kg | 36.817 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Information
Product Compliance Documentation
Product Information
Other Ways to Browse