NNH4S4-65B-R4B-V1
20-port sector antenna, 4x 698-896 and 8x 1695-2360 MHz, 65° HPBW, and 8 x 3400-4000 MHz, 90° HPBW, 4 x RET
Features and Benefits
- Multi-band FDD antenna featuring C-Band 8T8R functionality
- Includes a separate RET for C-band array
- Feature the same dimensions as existing 8 and 12-port FDD capable antennas
- New endcap designs provide improved wind loading performance
Specifications
General Specifications
Antenna Type | Sector- and beamforming |
Band | Multiband |
Calibration Connector Interface | 4.3-10 Female |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 20 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 4 female | 4 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Low band (2) |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 1848 mm | 72.756 in |
Net Weight, antenna only | 41.1 kg | 90.610 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2360 MHz | 3400 – 4000 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,500 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3550 | 3700–4000 |
Gain, dBi | 14.3 | 15.0 | 15.5 | 16.0 | 16.5 | 16.7 | 15.6 | 16.3 |
Beamwidth, Horizontal, degrees | 73 | 65 | 67 | 66 | 62 | 60 | 91 | 74 |
Beamwidth, Vertical, degrees | 12.1 | 10.5 | 9.2 | 8.7 | 8.3 | 7.4 | 6.2 | 5.6 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–12 | 2–12 | 2–12 | 2–12 | 0–10 | 0–10 |
USLS (First Lobe), dB | 19 | 18 | 17 | 17 | 18 | 21 | 16 | 15 |
Front-to-Back Ratio at 180°, dB | 30 | 27 | 34 | 34 | 36 | 36 | 30 | 31 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | ||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | ||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 | ||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 7 | ||||||
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 19 | 19 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -145 | -145 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 200 | 75 | 75 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3550 | 3700–4000 |
Gain by all Beam Tilts, average, dBi | 14.0 | 14.7 | 15.0 | 15.6 | 16.1 | 16.4 | 15.0 | 15.7 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.4 | ±0.6 | ±0.6 | ±0.7 | ±0.4 | ±0.6 | ±0.7 |
Gain by Beam Tilt, average, dBi | 2 ° | 14.2 8 ° | 14.114 ° | 13.8 | 2 ° | 14.7 8 ° | 14.914 ° | 14.6 | 2 ° | 15.1 7 ° | 15.112 ° | 14.8 | 2 ° | 15.6 7 ° | 15.712 ° | 15.5 | 2 ° | 16.1 7 ° | 16.212 ° | 15.9 | 2 ° | 16.4 7 ° | 16.512 ° | 16.0 | 0 ° | 14.7 5 ° | 15.2 10 ° | 15.2 | 0 ° | 15.6 5 ° | 15.9 10 ° | 15.4 |
Beamwidth, Horizontal Tolerance, degrees | ±5.9 | ±2.8 | ±6.3 | ±7.7 | ±6.6 | ±4.2 | ±21.4 | ±12.6 |
Beamwidth, Vertical Tolerance, degrees | ±0.7 | ±0.5 | ±0.6 | ±0.5 | ±0.6 | ±0.3 | ±0.4 | ±0.4 |
USLS, beampeak to 20° above beampeak, dB | 19 | 17 | 16 | 16 | 17 | 17 | 14 | 12 |
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 21 | 26 | 24 | 27 | 27 | 23 | 23 |
CPR at Boresight, dB | 21 | 23 | 19 | 18 | 20 | 20 | 14 | 14 |
CPR at Sector, dB | 12 | 9 | 9 | 6 | 7 | 8 | 6 | 6 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3550 | 3700–4000 |
Gain, dBi | 17.2 | 18.4 | ||||||
Beamwidth, Horizontal, degrees | 65 | 65 | ||||||
Beamwidth, Vertical, degrees | 6.1 | 5.7 | ||||||
USLS (First Lobe), dB | 18 | 21 |
Electrical Specifications, Envelope Pattern
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3550 | 3700–4000 |
Gain, dBi | 20.6 | 21.0 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3550 | 3700–4000 |
Steered 0° Gain, dBi | 20.6 | 20.9 | ||||||
Steered 0° Beamwidth, Horizontal, degrees | 24 | 24 | ||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 30 | 31 | ||||||
Steered 0° Horizontal Sidelobe, dB | 13 | 12 | ||||||
Steered 30° Gain, dBi | 19.1 | 20.0 | ||||||
Steered 30° Beamwidth, Horizontal, degrees | 32 | 26 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3550 | 3700–4000 |
Gain, dBi | 18.9 | 19.9 | ||||||
Beamwidth, Horizontal, degrees | 37 | 27 | ||||||
Front-to-Back Total Power at 180° ± 30°, dB | 27 | 29 | ||||||
Horizontal Sidelobe, dB | 14 | 12 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.59 m² | 6.351 ft² |
Effective Projective Area (EPA), lateral | 0.18 m² | 1.938 ft² |
Wind Loading @ Velocity, frontal | 629.0 N @ 150 km/h (141.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 191.0 N @ 150 km/h (42.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 755.0 N @ 150 km/h (169.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 433.0 N @ 150 km/h (97.3 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2035 mm | 80.118 in |
Weight, gross | 54.9 kg | 121.034 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector- and beamforming |
Band | Multiband |
Calibration Connector Interface | 4.3-10 Female |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 20 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 4 female | 4 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Low band (2) |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 1848 mm | 72.756 in |
Net Weight, antenna only | 41.1 kg | 90.610 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2360 MHz | 3400 – 4000 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,500 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3550 | 3700–4000 |
Gain, dBi | 14.3 | 15.0 | 15.5 | 16.0 | 16.5 | 16.7 | 15.6 | 16.3 |
Beamwidth, Horizontal, degrees | 73 | 65 | 67 | 66 | 62 | 60 | 91 | 74 |
Beamwidth, Vertical, degrees | 12.1 | 10.5 | 9.2 | 8.7 | 8.3 | 7.4 | 6.2 | 5.6 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–12 | 2–12 | 2–12 | 2–12 | 0–10 | 0–10 |
USLS (First Lobe), dB | 19 | 18 | 17 | 17 | 18 | 21 | 16 | 15 |
Front-to-Back Ratio at 180°, dB | 30 | 27 | 34 | 34 | 36 | 36 | 30 | 31 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | ||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | ||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 | ||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 7 | ||||||
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 19 | 19 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -145 | -145 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 200 | 75 | 75 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3550 | 3700–4000 |
Gain by all Beam Tilts, average, dBi | 14.0 | 14.7 | 15.0 | 15.6 | 16.1 | 16.4 | 15.0 | 15.7 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.4 | ±0.6 | ±0.6 | ±0.7 | ±0.4 | ±0.6 | ±0.7 |
Gain by Beam Tilt, average, dBi | 2 ° | 14.2; 8 ° | 14.1;14 ° | 13.8 | 2 ° | 14.7; 8 ° | 14.9;14 ° | 14.6 | 2 ° | 15.1; 7 ° | 15.1;12 ° | 14.8 | 2 ° | 15.6; 7 ° | 15.7;12 ° | 15.5 | 2 ° | 16.1; 7 ° | 16.2;12 ° | 15.9 | 2 ° | 16.4; 7 ° | 16.5;12 ° | 16.0 | 0 ° | 14.7; 5 ° | 15.2; 10 ° | 15.2 | 0 ° | 15.6; 5 ° | 15.9; 10 ° | 15.4 |
Beamwidth, Horizontal Tolerance, degrees | ±5.9 | ±2.8 | ±6.3 | ±7.7 | ±6.6 | ±4.2 | ±21.4 | ±12.6 |
Beamwidth, Vertical Tolerance, degrees | ±0.7 | ±0.5 | ±0.6 | ±0.5 | ±0.6 | ±0.3 | ±0.4 | ±0.4 |
USLS, beampeak to 20° above beampeak, dB | 19 | 17 | 16 | 16 | 17 | 17 | 14 | 12 |
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 21 | 26 | 24 | 27 | 27 | 23 | 23 |
CPR at Boresight, dB | 21 | 23 | 19 | 18 | 20 | 20 | 14 | 14 |
CPR at Sector, dB | 12 | 9 | 9 | 6 | 7 | 8 | 6 | 6 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3550 | 3700–4000 |
Gain, dBi | 17.2 | 18.4 | ||||||
Beamwidth, Horizontal, degrees | 65 | 65 | ||||||
Beamwidth, Vertical, degrees | 6.1 | 5.7 | ||||||
USLS (First Lobe), dB | 18 | 21 |
Electrical Specifications, Envelope Pattern
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3550 | 3700–4000 |
Gain, dBi | 20.6 | 21.0 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3550 | 3700–4000 |
Steered 0° Gain, dBi | 20.6 | 20.9 | ||||||
Steered 0° Beamwidth, Horizontal, degrees | 24 | 24 | ||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 30 | 31 | ||||||
Steered 0° Horizontal Sidelobe, dB | 13 | 12 | ||||||
Steered 30° Gain, dBi | 19.1 | 20.0 | ||||||
Steered 30° Beamwidth, Horizontal, degrees | 32 | 26 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3550 | 3700–4000 |
Gain, dBi | 18.9 | 19.9 | ||||||
Beamwidth, Horizontal, degrees | 37 | 27 | ||||||
Front-to-Back Total Power at 180° ± 30°, dB | 27 | 29 | ||||||
Horizontal Sidelobe, dB | 14 | 12 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.59 m² | 6.351 ft² |
Effective Projective Area (EPA), lateral | 0.18 m² | 1.938 ft² |
Wind Loading @ Velocity, frontal | 629.0 N @ 150 km/h (141.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 191.0 N @ 150 km/h (42.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 755.0 N @ 150 km/h (169.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 433.0 N @ 150 km/h (97.3 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2035 mm | 80.118 in |
Weight, gross | 54.9 kg | 121.034 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Warranty
Other Ways to Browse