RRVV2VV-6533D-R8
16-port sector/multibeam antenna 4x 694–960 MHz , 4x 1695-2690 MHz 65° HPBW and 8x 1710–2690 MHz 2x 2-Beam 33°HPBW, 8x RET. Band cascaded SRET
Specifications
General Specifications
Antenna Type | Multibeam |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in EN1991-1-4 standard |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 12 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 16 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (6) | Low band (2) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2577 mm | 101.457 in |
Net Weight, antenna only | 53 kg | 116.845 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz | 1710 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,700 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–806 | 790–896 | 890–960 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 | 1710–1990 | 1920–2300 | 2300–2500 | 2490–2690 |
Beam Centers, Horizontal, degrees | ±27 | ±27 | ±27 | ±27 | |||||||
Beamwidth, Horizontal, degrees | 71 | 64 | 63 | 73 | 64 | 58 | 56 | 36 | 33 | 30 | 27 |
Beamwidth, Vertical, degrees | 9.2 | 8.2 | 7.6 | 5.8 | 5.3 | 4.8 | 4.6 | 7.2 | 6.5 | 5.7 | 5.3 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 19 | 17 | 18 | 25 | 24 | 21 | 18 | 17 | 19 | 20 | 20 |
Front-to-Back Ratio at 180°, dB | 29 | 28 | 29 | 34 | 33 | 35 | 33 | 38 | 38 | 34 | 32 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 22 | 22 | 24 | 25 | 28 | 26 | 32 | 31 | 28 | 27 |
CPR at Boresight, dB | 24 | 22 | 17 | 21 | 21 | 23 | 22 | 17 | 21 | 17 | 21 |
CPR at Sector, dB | 10 | 10 | 13 | 8 | 7 | 9 | 7 | ||||
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Beam to Beam, dB | 17 | 17 | 17 | 17 | |||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 250 | 200 | 200 | 200 | 200 | 200 | 200 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–806 | 790–896 | 890–960 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 | 1710–1990 | 1920–2300 | 2300–2500 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 15.2 | 15.6 | 15.8 | 16.6 | 17.7 | 18.3 | 18.5 | 17.3 | 18.6 | 18.7 | 19.0 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 | ±0.4 | ±0.3 | ±0.8 | ±0.7 | ±0.3 | ±0.3 | ±1.4 | ±0.9 | ±1.2 | ±0.6 |
Beamwidth, Horizontal Tolerance, degrees | ±9.8 | ±7.1 | ±5.4 | ±7.2 | ±6.5 | ±3.6 | ±2.7 | ±3.3 | ±2 | ±3.7 | ±1 |
Beamwidth, Vertical Tolerance, degrees | ±0.5 | ±0.6 | ±0.4 | ±0.4 | ±0.4 | ±0.2 | ±0.2 | ±0.6 | ±0.5 | ±0.3 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 18 | 16 | 15 | 18 | 18 | 16 | 15 | 16 | 16 | 14 | 14 |
CPR at 10 dB Horizontal Beamwidth, dB | 9 | 13 | 12 | 18 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 876.0 N @ 150 km/h (196.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 229.0 N @ 150 km/h (51.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,165.0 N @ 150 km/h (261.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 603.0 N @ 150 km/h (135.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2824 mm | 111.181 in |
Weight, gross | 74 kg | 163.142 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Multibeam |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in EN1991-1-4 standard |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 12 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 16 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (6) | Low band (2) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2577 mm | 101.457 in |
Net Weight, antenna only | 53 kg | 116.845 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz | 1710 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,700 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–806 | 790–896 | 890–960 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 | 1710–1990 | 1920–2300 | 2300–2500 | 2490–2690 |
Beam Centers, Horizontal, degrees | ±27 | ±27 | ±27 | ±27 | |||||||
Beamwidth, Horizontal, degrees | 71 | 64 | 63 | 73 | 64 | 58 | 56 | 36 | 33 | 30 | 27 |
Beamwidth, Vertical, degrees | 9.2 | 8.2 | 7.6 | 5.8 | 5.3 | 4.8 | 4.6 | 7.2 | 6.5 | 5.7 | 5.3 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 19 | 17 | 18 | 25 | 24 | 21 | 18 | 17 | 19 | 20 | 20 |
Front-to-Back Ratio at 180°, dB | 29 | 28 | 29 | 34 | 33 | 35 | 33 | 38 | 38 | 34 | 32 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 22 | 22 | 24 | 25 | 28 | 26 | 32 | 31 | 28 | 27 |
CPR at Boresight, dB | 24 | 22 | 17 | 21 | 21 | 23 | 22 | 17 | 21 | 17 | 21 |
CPR at Sector, dB | 10 | 10 | 13 | 8 | 7 | 9 | 7 | ||||
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Beam to Beam, dB | 17 | 17 | 17 | 17 | |||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 250 | 200 | 200 | 200 | 200 | 200 | 200 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–806 | 790–896 | 890–960 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 | 1710–1990 | 1920–2300 | 2300–2500 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 15.2 | 15.6 | 15.8 | 16.6 | 17.7 | 18.3 | 18.5 | 17.3 | 18.6 | 18.7 | 19.0 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 | ±0.4 | ±0.3 | ±0.8 | ±0.7 | ±0.3 | ±0.3 | ±1.4 | ±0.9 | ±1.2 | ±0.6 |
Beamwidth, Horizontal Tolerance, degrees | ±9.8 | ±7.1 | ±5.4 | ±7.2 | ±6.5 | ±3.6 | ±2.7 | ±3.3 | ±2 | ±3.7 | ±1 |
Beamwidth, Vertical Tolerance, degrees | ±0.5 | ±0.6 | ±0.4 | ±0.4 | ±0.4 | ±0.2 | ±0.2 | ±0.6 | ±0.5 | ±0.3 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 18 | 16 | 15 | 18 | 18 | 16 | 15 | 16 | 16 | 14 | 14 |
CPR at 10 dB Horizontal Beamwidth, dB | 9 | 13 | 12 | 18 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 876.0 N @ 150 km/h (196.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 229.0 N @ 150 km/h (51.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,165.0 N @ 150 km/h (261.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 603.0 N @ 150 km/h (135.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2824 mm | 111.181 in |
Weight, gross | 74 kg | 163.142 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Information
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Warranty
Other Ways to Browse