RRZZHHTTS4-65B-R7
24-port sector antenna, 4x 694–960, 4x 1427–2690, 4x 1695-2180, 4x 2490-2690 MHz 65° HPBW and 8x 3300-3800 MHz, 90° HPBW, 7x RET
Features and Benefits
- Antenna includes 2x Single Column X-Pol Arrays for 694-960MHz and 2x Single Column X-Pol Arrays for 1427-2690MHz, suitable for 4x MIMO applications
- Includes 2x Single Column X-Pol Diplexed Arrays providing 4-Ports x 1695-2180MHz and 4 Ports x 2490-2690MHz, suitable for 4x MIMO applications
- Includes 1x 4-Column Array for 3300-3800MHz and calibration port. Column spacing optimized to support Soft Split Beamforming
- Includes seven Internal RET’s. All 1695-2180MHz (B1,B2) ports share common RET. All 2490-2690MHz (Y1,Y4) ports share common RET
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Calibration Connector Interface | 4.3-10 Female |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 20 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 24 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v1 | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Cal Port |
Internal RET | High band (5) | Low band (2) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 9 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2100 mm | 82.677 in |
Net Weight, without mounting kit | 47 kg | 103.617 lb |
TDD Column Spacing | 42 mm | 1.654 in |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz | 3300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1-R2 | R1-R2 | B1-B2 | Y1&Y4 | Y2-Y3 | Y2-Y3 | Y2-Y3 | P1 | |
Frequency Band, MHz | 694–790 | 790–960 | 1695–2180 | 2490–2690 | 1427–1518 | 1695–2180 | 2300–2690 | 3300–3800 |
Gain, dBi | 14.7 | 15.3 | 17.9 | 18.7 | 15.0 | 17.0 | 17.7 | 16.0 |
Beamwidth, Horizontal, degrees | 71 | 63 | 66 | 59 | 66 | 62 | 58 | 89 |
Beamwidth, Vertical, degrees | 10.5 | 8.8 | 5.2 | 4.1 | 9.3 | 7.3 | 5.6 | 6.5 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 15 | 16 | 18 | 25 | 18 | 18 | 20 | 15 |
Front-to-Back Ratio at 180°, dB | 32 | 30 | 33 | 30 | 33 | 35 | 31 | 31 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | |||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | |||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | |||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | |||||||
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 26 | 27 | 26 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 27 | 27 | 27 | 20 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -145 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 150 | 250 | 250 | 200 | 50 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–960 | 1695–2180 | 2490–2690 | 1427–1518 | 1695–2180 | 2300–2690 | 3300–3800 |
Gain by all Beam Tilts, average, dBi | 14.4 | 15.0 | 17.3 | 18.3 | 14.7 | 16.3 | 17.2 | 15.3 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.4 | ±0.9 | ±0.5 | ±0.4 | ±0.9 | ±0.8 | ±0.8 |
Gain by Beam Tilt, average, dBi | 2 ° | 14.4 7 ° | 14.512 ° | 14.3 | 2 ° | 15.0 7 ° | 15.112 ° | 14.8 | 2 ° | 17.2 7 ° | 17.412 ° | 17.3 | 2 ° | 18.1 7 ° | 18.412 ° | 18.1 | 2 ° | 14.5 7 ° | 14.712 ° | 14.6 | 2 ° | 16.0 7 ° | 16.412 ° | 16.3 | 2 ° | 16.6 7 ° | 17.412 ° | 17.3 | 2 ° | 15.0 7 ° | 15.412 ° | 15.3 |
Beamwidth, Horizontal Tolerance, degrees | ±6.5 | ±4.7 | ±6.7 | ±4.7 | ±4.8 | ±6.4 | ±5.6 | ±20 |
Beamwidth, Vertical Tolerance, degrees | ±0.7 | ±0.8 | ±0.5 | ±0.2 | ±0.7 | ±0.8 | ±0.5 | ±0.6 |
USLS, beampeak to 20° above beampeak, dB | 15 | 16 | 16 | 16 | 15 | 17 | 16 | 15 |
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 21 | 26 | 23 | 22 | 28 | 26 | 23 |
CPR at Boresight, dB | 21 | 19 | 20 | 19 | 19 | 19 | 17 | 17 |
CPR at Sector, dB | 15 | 10 | 7 | 6 | 8 | 8 | 3 | 9 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 694–790 | 790–960 | 1695–2180 | 2490–2690 | 1427–1518 | 1695–2180 | 2300–2690 | 3300–3800 |
Gain, dBi | 16.7 | |||||||
Beamwidth, Horizontal, degrees | 58 | |||||||
Beamwidth, Vertical, degrees | 6.6 | |||||||
Front-to-Back Total Power at 180° ± 30°, dB | 26 | |||||||
USLS (First Lobe), dB | 16 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 694–790 | 790–960 | 1695–2180 | 2490–2690 | 1427–1518 | 1695–2180 | 2300–2690 | 3300–3800 |
Steered 0° Gain, dBi | 20.8 | |||||||
Steered 0° Beamwidth, Horizontal, degrees | 24 | |||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 30 | |||||||
Steered 0° Horizontal Sidelobe, dB | 13 | |||||||
Steered 30° Gain, dBi | 19.6 | |||||||
Steered 30° Beamwidth, Horizontal, degrees | 29 | |||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 28 | |||||||
Steered 30° Horizontal Sidelobe, dB | 9 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 694–790 | 790–960 | 1695–2180 | 2490–2690 | 1427–1518 | 1695–2180 | 2300–2690 | 3300–3800 |
Gain, dBi | 19.8 | |||||||
Beamwidth, Horizontal, degrees | 31 | |||||||
Front-to-Back Total Power at 180° ± 30°, dB | 29 |
Mechanical Specifications
Mechanical Tilt Range | 0°–12° |
Wind Loading @ Velocity, frontal | 803.0 N @ 150 km/h (180.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 275.0 N @ 150 km/h (61.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,040.0 N @ 150 km/h (233.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 661.0 N @ 150 km/h (148.6 lbf @ 150 km/h) |
Wind Speed, maximum | 288 km/h (179 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 368 mm | 14.488 in |
Length, packed | 2279 mm | 89.724 in |
Weight, gross | 60.8 kg | 134.041 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Calibration Connector Interface | 4.3-10 Female |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 20 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 24 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v1 | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Cal Port |
Internal RET | High band (5) | Low band (2) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 9 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2100 mm | 82.677 in |
Net Weight, without mounting kit | 47 kg | 103.617 lb |
TDD Column Spacing | 42 mm | 1.654 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz | 3300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1-R2 | R1-R2 | B1-B2 | Y1&Y4 | Y2-Y3 | Y2-Y3 | Y2-Y3 | P1 | |
Frequency Band, MHz | 694–790 | 790–960 | 1695–2180 | 2490–2690 | 1427–1518 | 1695–2180 | 2300–2690 | 3300–3800 |
Gain, dBi | 14.7 | 15.3 | 17.9 | 18.7 | 15.0 | 17.0 | 17.7 | 16.0 |
Beamwidth, Horizontal, degrees | 71 | 63 | 66 | 59 | 66 | 62 | 58 | 89 |
Beamwidth, Vertical, degrees | 10.5 | 8.8 | 5.2 | 4.1 | 9.3 | 7.3 | 5.6 | 6.5 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 15 | 16 | 18 | 25 | 18 | 18 | 20 | 15 |
Front-to-Back Ratio at 180°, dB | 32 | 30 | 33 | 30 | 33 | 35 | 31 | 31 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | |||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | |||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | |||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | |||||||
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 26 | 27 | 26 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 27 | 27 | 27 | 20 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -145 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 150 | 250 | 250 | 200 | 50 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–960 | 1695–2180 | 2490–2690 | 1427–1518 | 1695–2180 | 2300–2690 | 3300–3800 |
Gain by all Beam Tilts, average, dBi | 14.4 | 15.0 | 17.3 | 18.3 | 14.7 | 16.3 | 17.2 | 15.3 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.4 | ±0.9 | ±0.5 | ±0.4 | ±0.9 | ±0.8 | ±0.8 |
Gain by Beam Tilt, average, dBi | 2 ° | 14.4; 7 ° | 14.5;12 ° | 14.3 | 2 ° | 15.0; 7 ° | 15.1;12 ° | 14.8 | 2 ° | 17.2; 7 ° | 17.4;12 ° | 17.3 | 2 ° | 18.1; 7 ° | 18.4;12 ° | 18.1 | 2 ° | 14.5; 7 ° | 14.7;12 ° | 14.6 | 2 ° | 16.0; 7 ° | 16.4;12 ° | 16.3 | 2 ° | 16.6; 7 ° | 17.4;12 ° | 17.3 | 2 ° | 15.0; 7 ° | 15.4;12 ° | 15.3 |
Beamwidth, Horizontal Tolerance, degrees | ±6.5 | ±4.7 | ±6.7 | ±4.7 | ±4.8 | ±6.4 | ±5.6 | ±20 |
Beamwidth, Vertical Tolerance, degrees | ±0.7 | ±0.8 | ±0.5 | ±0.2 | ±0.7 | ±0.8 | ±0.5 | ±0.6 |
USLS, beampeak to 20° above beampeak, dB | 15 | 16 | 16 | 16 | 15 | 17 | 16 | 15 |
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 21 | 26 | 23 | 22 | 28 | 26 | 23 |
CPR at Boresight, dB | 21 | 19 | 20 | 19 | 19 | 19 | 17 | 17 |
CPR at Sector, dB | 15 | 10 | 7 | 6 | 8 | 8 | 3 | 9 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 694–790 | 790–960 | 1695–2180 | 2490–2690 | 1427–1518 | 1695–2180 | 2300–2690 | 3300–3800 |
Gain, dBi | 16.7 | |||||||
Beamwidth, Horizontal, degrees | 58 | |||||||
Beamwidth, Vertical, degrees | 6.6 | |||||||
Front-to-Back Total Power at 180° ± 30°, dB | 26 | |||||||
USLS (First Lobe), dB | 16 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 694–790 | 790–960 | 1695–2180 | 2490–2690 | 1427–1518 | 1695–2180 | 2300–2690 | 3300–3800 |
Steered 0° Gain, dBi | 20.8 | |||||||
Steered 0° Beamwidth, Horizontal, degrees | 24 | |||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 30 | |||||||
Steered 0° Horizontal Sidelobe, dB | 13 | |||||||
Steered 30° Gain, dBi | 19.6 | |||||||
Steered 30° Beamwidth, Horizontal, degrees | 29 | |||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 28 | |||||||
Steered 30° Horizontal Sidelobe, dB | 9 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 694–790 | 790–960 | 1695–2180 | 2490–2690 | 1427–1518 | 1695–2180 | 2300–2690 | 3300–3800 |
Gain, dBi | 19.8 | |||||||
Beamwidth, Horizontal, degrees | 31 | |||||||
Front-to-Back Total Power at 180° ± 30°, dB | 29 |
Mechanical Specifications
Mechanical Tilt Range | 0°–12° |
Wind Loading @ Velocity, frontal | 803.0 N @ 150 km/h (180.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 275.0 N @ 150 km/h (61.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,040.0 N @ 150 km/h (233.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 661.0 N @ 150 km/h (148.6 lbf @ 150 km/h) |
Wind Speed, maximum | 288 km/h (179 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 368 mm | 14.488 in |
Length, packed | 2279 mm | 89.724 in |
Weight, gross | 60.8 kg | 134.041 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Engineering Report
Installation Instruction
Product Information
Warranty
Assembly Drawing
Engineering Report
Installation Instruction
Product Compliance Documentation
Product Information
Warranty
Other Ways to Browse