V6S6P3-360S-F4
30-port small cell antenna, 12x 1695–2690, 12x 3400-3800 and 6x 5150-5925 MHz. 360° Horizontal Beamwidth, fixed tilt.
Features and Benefits
- Multi-operator small cell antenna for up to three operators with one antenna
- Connectors grouped by operator
- Great performance in small package
Specifications
General Specifications
Antenna Type | Small Cell |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | ASA, UV stabilized |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 30 |
RF Connector Quantity, total | 30 |
Dimensions
Length | 610 mm | 24.016 in |
Net Weight, without mounting kit | 19.3 kg | 42.549 lb |
Outer Diameter | 370 mm | 14.567 in |
5 GHz Port Power Table
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz | 3400 – 3800 MHz | 5150 – 5925 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 1695–1920 | 1920–2180 | 2300–2690 | 3400–3800 | 5150–5925 |
Gain, dBi | 7.0 | 7.3 | 7.8 | 6.1 | 4.0 |
Beamwidth, Horizontal, degrees | 360 | 360 | 360 | 360 | 360 |
Beamwidth, Vertical, degrees | 22.4 | 20.2 | 15.3 | 32.6 | 25.2 |
Beam Tilt, degrees | 4 | 4 | 4 | 0 | 0 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -140 | |
Input Power per Port at 50°C, maximum, watts | 75 | 75 | 75 | 35 | 5 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1695–1920 | 1920–2180 | 2300–2690 | 3400–3800 | 5150–5925 |
Gain by all Beam Tilts, average, dBi | 6.1 | 6.6 | 7.3 | 5.7 | 3.2 |
Gain by all Beam Tilts Tolerance, dB | ±0.9 | ±0.8 | ±0.7 | ±0.6 | ±1 |
Beamwidth, Vertical Tolerance, degrees | ±3.4 | ±3.9 | ±2 | ±5.3 | ±3.5 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.12 m² | 1.292 ft² |
Wind Loading @ Velocity, maximum | 129.0 N @ 150 km/h (29.0 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 478 mm | 18.819 in |
Depth, packed | 464 mm | 18.268 in |
Length, packed | 894 mm | 35.197 in |
Weight, gross | 24.3 kg | 53.572 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Small Cell |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | ASA, UV stabilized |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 30 |
RF Connector Quantity, total | 30 |
Dimensions
Length | 610 mm | 24.016 in |
Net Weight, without mounting kit | 19.3 kg | 42.549 lb |
Outer Diameter | 370 mm | 14.567 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz | 3400 – 3800 MHz | 5150 – 5925 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 1695–1920 | 1920–2180 | 2300–2690 | 3400–3800 | 5150–5925 |
Gain, dBi | 7.0 | 7.3 | 7.8 | 6.1 | 4.0 |
Beamwidth, Horizontal, degrees | 360 | 360 | 360 | 360 | 360 |
Beamwidth, Vertical, degrees | 22.4 | 20.2 | 15.3 | 32.6 | 25.2 |
Beam Tilt, degrees | 4 | 4 | 4 | 0 | 0 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -140 | |
Input Power per Port at 50°C, maximum, watts | 75 | 75 | 75 | 35 | 5 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1695–1920 | 1920–2180 | 2300–2690 | 3400–3800 | 5150–5925 |
Gain by all Beam Tilts, average, dBi | 6.1 | 6.6 | 7.3 | 5.7 | 3.2 |
Gain by all Beam Tilts Tolerance, dB | ±0.9 | ±0.8 | ±0.7 | ±0.6 | ±1 |
Beamwidth, Vertical Tolerance, degrees | ±3.4 | ±3.9 | ±2 | ±5.3 | ±3.5 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.12 m² | 1.292 ft² |
Wind Loading @ Velocity, maximum | 129.0 N @ 150 km/h (29.0 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 478 mm | 18.819 in |
Depth, packed | 464 mm | 18.268 in |
Length, packed | 894 mm | 35.197 in |
Weight, gross | 24.3 kg | 53.572 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Warranty
Other Ways to Browse