7658588
Laser Bracket for Cell-Max™ Directional High Capacity Venue MIMO Antenna
Specifications
Product Classification
Product Type | Bracket kit |
General Specifications
Color | Silver |
Dimensions
Height | 121 mm | 4.764 in |
Width | 60 mm | 2.362 in |
Length | 80 mm | 3.15 in |
Material Specifications
Material Type | Stainless steel |
Packaging and Weights
Height, packed | 142 mm | 5.591 in |
Width, packed | 66 mm | 2.598 in |
Length, packed | 93 mm | 3.661 in |
Packaging quantity | 1 |
Weight, gross | 275 g | 0.606 lb |
Weight, net | 225 g | 0.496 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Bracket kit |
General Specifications
Color | Silver |
Dimensions
Height | 121 mm | 4.764 in |
Width | 60 mm | 2.362 in |
Length | 80 mm | 3.15 in |
Material Specifications
Material Type | Stainless steel |
Packaging and Weights
Height, packed | 142 mm | 5.591 in |
Width, packed | 66 mm | 2.598 in |
Length, packed | 93 mm | 3.661 in |
Packaging quantity | 1 |
Weight, gross | 275 g | 0.606 lb |
Weight, net | 225 g | 0.496 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse