760082495 | RK6-45A
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Equipment Rack, 2-Post, 6 in (152 mm) Channel x 7 ft (2134 mm) H - 19 in (482.6 mm) AIu (45U) 12-24 Tapped Rails, Black
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | 2 post rack |
General Specifications
Color | Black |
Rack Type | EIA 19 in |
Rack Units | 45 |
Rail Mounting Hole | #12-24 |
Dimensions
Height | 2133.6 mm | 84 in |
Channel Width | 152.4 mm | 6 in |
Width | 516.13 mm | 20.32 in |
Depth | 457.2 mm | 18 in |
Dimensional Standards | EIA-310-E |
Material Specifications
Finish | Powder-coated, textured |
Material Type | Aluminum |
Mechanical Specifications
Static Load Rating | 453.6 kg | 1000.016 lb |
Packaging and Weights
Included | Forty #12-24 x 1/2 in mounting screws | Instruction sheet | Twelve 3/8 in split lock washers | Twelve 3/8-16 UNC x 1 in hex head bolts | Twelve 3/8-16 hex nuts | Two extruded base angles | Two extruded top angles | Two vertical rack rails |
Packaging quantity | 1 |
Packaging Type | Flat packed |
Weight, net | 13.61 kg | 30.005 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | 2 post rack |
General Specifications
Color | Black |
Rack Type | EIA 19 in |
Rack Units | 45 |
Rail Mounting Hole | #12-24 |
Dimensions
Height | 2133.6 mm | 84 in |
Channel Width | 152.4 mm | 6 in |
Width | 516.13 mm | 20.32 in |
Depth | 457.2 mm | 18 in |
Dimensional Standards | EIA-310-E |
Material Specifications
Finish | Powder-coated, textured |
Material Type | Aluminum |
Mechanical Specifications
Static Load Rating | 453.6 kg | 1000.016 lb |
Packaging and Weights
Included | Forty #12-24 x 1/2 in mounting screws | Instruction sheet | Twelve 3/8 in split lock washers | Twelve 3/8-16 UNC x 1 in hex head bolts | Twelve 3/8-16 hex nuts | Two extruded base angles | Two extruded top angles | Two vertical rack rails |
Packaging quantity | 1 |
Packaging Type | Flat packed |
Weight, net | 13.61 kg | 30.005 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse