CS-5E-PFC
50µm OM3 Bend-Insensitive Multimode Fiber
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Optical fiber |
General Specifications
Cladding Diameter | 125 µm |
Cladding Diameter Tolerance | ±0.8 µm |
Cladding Non-Circularity, maximum | 0.7 % |
Coating Diameter (Colored) | 242 µm |
Coating Diameter Tolerance (Colored) | ±7 µm |
Coating/Cladding Concentricity Error, maximum | 10 µm |
Core Diameter | 50 µm |
Core Diameter Tolerance | ±2.5 µm |
Core/Clad Offset, maximum | 1 µm |
Proof Test | 689.476 N/mm² | 100000 psi |
Mechanical Specifications
Macrobending, 15 mm Ø mandrel, 2 turns | 0.20 dB @ 850 nm | 0.50 dB @ 1,300 nm |
Macrobending, 30 mm Ø mandrel, 2 turns | 0.10 dB @ 850 nm | 0.30 dB @ 1,300 nm |
Coating Strip Force, maximum | 8.9 N | 2.001 lbf |
Coating Strip Force, minimum | 1.3 N | 0.292 lbf |
Dynamic Fatigue Parameter, minimum | 25 |
Optical Specifications
Numerical Aperture | 0.20000000298023224 |
Numerical Aperture Tolerance | ±0.015 |
Point Defects, maximum | 0.2 dB |
Zero Dispersion Slope, maximum | 0.105 ps/[km-nm-nm] |
Zero Dispersion Wavelength, maximum | 1340 nm |
Zero Dispersion Wavelength, minimum | 1295 nm |
Optical Specifications, Wavelength Specific
Attenuation, maximum | 1.20 dB/km @ 1,300 nm | 3.00 dB/km @ 850 nm |
Backscatter Coefficient | -68.0 dB @ 850 nm | -75.7 dB @ 1,300 nm |
Bandwidth, Laser, minimum | 2,000 MHz-km @ 850 nm | 500 MHz-km @ 1,300 nm |
Bandwidth, OFL, minimum | 1,500 MHz-km @ 850 nm | 500 MHz-km @ 1,300 nm |
Differential Mode Delay Note | Superior to TIA-492AAAC and IEC 60793-2-10 at 850 nm |
Index of Refraction | 1.477 @ 1,300 nm | 1.482 @ 850 nm |
Standards Compliance | TIA-492AAAC (OM3) |
Environmental Specifications
Heat Aging, maximum | 0.10 dB/km @ 85 °C |
Temperature Dependence, maximum | 0.1 dB/km |
Temperature Humidity Cycling, maximum | 0.1 dB/km |
Water Immersion, maximum | 0.10 dB/km @ 23 °C |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Portfolio | CommScope® |
Product Type | Optical fiber |
General Specifications
Cladding Diameter | 125 µm |
Cladding Diameter Tolerance | ±0.8 µm |
Cladding Non-Circularity, maximum | 0.7 % |
Coating Diameter (Colored) | 242 µm |
Coating Diameter Tolerance (Colored) | ±7 µm |
Coating/Cladding Concentricity Error, maximum | 10 µm |
Core Diameter | 50 µm |
Core Diameter Tolerance | ±2.5 µm |
Core/Clad Offset, maximum | 1 µm |
Proof Test | 689.476 N/mm² | 100000 psi |
Mechanical Specifications
Macrobending, 15 mm Ø mandrel, 2 turns | 0.20 dB @ 850 nm | 0.50 dB @ 1,300 nm |
Macrobending, 30 mm Ø mandrel, 2 turns | 0.10 dB @ 850 nm | 0.30 dB @ 1,300 nm |
Coating Strip Force, maximum | 8.9 N | 2.001 lbf |
Coating Strip Force, minimum | 1.3 N | 0.292 lbf |
Dynamic Fatigue Parameter, minimum | 25 |
Optical Specifications
Numerical Aperture | 0.20000000298023224 |
Numerical Aperture Tolerance | ±0.015 |
Point Defects, maximum | 0.2 dB |
Zero Dispersion Slope, maximum | 0.105 ps/[km-nm-nm] |
Zero Dispersion Wavelength, maximum | 1340 nm |
Zero Dispersion Wavelength, minimum | 1295 nm |
Optical Specifications, Wavelength Specific
Attenuation, maximum | 1.20 dB/km @ 1,300 nm | 3.00 dB/km @ 850 nm |
Backscatter Coefficient | -68.0 dB @ 850 nm | -75.7 dB @ 1,300 nm |
Bandwidth, Laser, minimum | 2,000 MHz-km @ 850 nm | 500 MHz-km @ 1,300 nm |
Bandwidth, OFL, minimum | 1,500 MHz-km @ 850 nm | 500 MHz-km @ 1,300 nm |
Differential Mode Delay Note | Superior to TIA-492AAAC and IEC 60793-2-10 at 850 nm |
Index of Refraction | 1.477 @ 1,300 nm | 1.482 @ 850 nm |
Standards Compliance | TIA-492AAAC (OM3) |
Environmental Specifications
Heat Aging, maximum | 0.10 dB/km @ 85 °C |
Temperature Dependence, maximum | 0.1 dB/km |
Temperature Humidity Cycling, maximum | 0.1 dB/km |
Water Immersion, maximum | 0.10 dB/km @ 23 °C |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Warranty
Other Ways to Browse