HFC-12SM-612-SPE
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
HELIAX® Hybrid Cable with steel armor
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Hybrid cable, copper and fiber |
Product Brand | HELIAX® |
General Specifications
Application | Remote radio head |
Armor Type | Corrugated steel |
Cable Type | Wireless feeder |
Conductors, quantity | 6 |
Construction Type | Armored |
Fiber Short Description | RFF – 12AWG |
Inner Shield (Tape) Material | Corrugated steel |
Jacket Color | Black |
Outer Shield (Tape) Material | PE |
Strength Members | Glass reinforced plastic rod |
Subunit, quantity | 6 |
Fibers per Subunit, quantity | 12 |
Total Fiber Count | 12 |
Water Blocking Method | Water blocking tape(s) | Water blocking threads |
Dimensions
Buffer Tube/Subunit Diameter | 3.048 mm | 0.12 in |
Diameter Over Jacket | 20.574 mm | 0.81 in |
Conductor Gauge | 12 AWG |
Electrical Specifications
dc Resistance Note | Maximum value based on a standard condition of 20 °C (68 °F) |
dc Resistance, maximum | 5.413 ohms/km | 1.65 ohms/kft |
Representative Image
Click on image to enlarge. |
Material Specifications
Ripcord Material | Para-aramid synthetic fiber |
Mechanical Specifications
Minimum Bend Radius, multiple bends, loaded | 414.02 mm | 16.3 in |
Minimum Bend Radius, multiple bends, unloaded | 205.74 mm | 8.1 in |
Minimum Bend Radius, single bend, unloaded | 144.78 mm | 5.7 in |
Tensile Load, long term, maximum | 800.68 N | 180 lbf |
Tensile Load, short term, maximum | 2668.932 N | 600 lbf |
Compression | 2.25 kg/mm | 126 lb/in |
Compression Test Method | FOTP-41 |
Flex | 25 cycles |
Flex Test Method | FOTP-104 |
Impact | 2.942 N-m | 2.17 ft lb |
Impact Test Method | FOTP-25 |
Twist | 10 cycles |
Twist Test Method | FOTP-85 |
Optical Specifications
Fiber Type | G.657.A2/B2 | G.657.A2/B2 |
Environmental Specifications
Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
Operating Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Storage Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Cable Qualification Standards | ANSI/ICEA S-87-640 | Telcordia GR-20 | Telcordia GR-409 |
Environmental Space | Wireless installation |
Packaging and Weights
Cable weight | 513.417 kg/km | 345 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Hybrid cable, copper and fiber |
Product Brand | HELIAX® |
General Specifications
Application | Remote radio head |
Armor Type | Corrugated steel |
Cable Type | Wireless feeder |
Conductors, quantity | 6 |
Construction Type | Armored |
Fiber Short Description | RFF – 12AWG |
Inner Shield (Tape) Material | Corrugated steel |
Jacket Color | Black |
Outer Shield (Tape) Material | PE |
Strength Members | Glass reinforced plastic rod |
Subunit, quantity | 6 |
Fibers per Subunit, quantity | 12 |
Total Fiber Count | 12 |
Water Blocking Method | Water blocking tape(s) | Water blocking threads |
Dimensions
Buffer Tube/Subunit Diameter | 3.048 mm | 0.12 in |
Diameter Over Jacket | 20.574 mm | 0.81 in |
Conductor Gauge | 12 AWG |
Electrical Specifications
dc Resistance Note | Maximum value based on a standard condition of 20 °C (68 °F) |
dc Resistance, maximum | 5.413 ohms/km | 1.65 ohms/kft |
Material Specifications
Ripcord Material | Para-aramid synthetic fiber |
Mechanical Specifications
Minimum Bend Radius, multiple bends, loaded | 414.02 mm | 16.3 in |
Minimum Bend Radius, multiple bends, unloaded | 205.74 mm | 8.1 in |
Minimum Bend Radius, single bend, unloaded | 144.78 mm | 5.7 in |
Tensile Load, long term, maximum | 800.68 N | 180 lbf |
Tensile Load, short term, maximum | 2668.932 N | 600 lbf |
Compression | 2.25 kg/mm | 126 lb/in |
Compression Test Method | FOTP-41 |
Flex | 25 cycles |
Flex Test Method | FOTP-104 |
Impact | 2.942 N-m | 2.17 ft lb |
Impact Test Method | FOTP-25 |
Twist | 10 cycles |
Twist Test Method | FOTP-85 |
Optical Specifications
Fiber Type | G.657.A2/B2 | G.657.A2/B2 |
Environmental Specifications
Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
Operating Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Storage Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Cable Qualification Standards | ANSI/ICEA S-87-640 | Telcordia GR-20 | Telcordia GR-409 |
Environmental Space | Wireless installation |
Packaging and Weights
Cable weight | 513.417 kg/km | 345 lb/kft |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse