MT-505-240
Channel Strut, 1-5/8" x 20 ft Long
Specifications
Product Classification
Product Type | Square rail support component |
Dimensions
Height | 50.8 mm | 2 in |
Width | 40.64 mm | 1.6 in |
Length | 6096 mm | 240 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Square support rail |
Packaging quantity | 1 |
Weight, net | 13.6 kg | 29.983 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Square rail support component |
Dimensions
Height | 50.8 mm | 2 in |
Width | 40.64 mm | 1.6 in |
Length | 6096 mm | 240 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Square support rail |
Packaging quantity | 1 |
Weight, net | 13.6 kg | 29.983 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse