Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

XA-2020

Crossover Angle, 2-3/8 in to 2-3/8 in OD

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Mounting kit

General Specifications

Mounting Pipe, 60.3 mm (2-3/8 in ) OD
Tower Taper Non-tapered

Dimensions

Height 152.4 mm | 6 in
Width 152.4 mm | 6 in
Length 152.4 mm | 6 in
Mounting Diameter, maximum 60.96 mm | 2.4 in
Mounting Diameter, minimum 60.96 mm | 2.4 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Angle | U-bolts
Packaging quantity 2
Weight, net 1.8 kg | 3.968 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
UK-ROHS Compliant

Product Classification

Product Type Mounting kit

General Specifications

Mounting Pipe, 60.3 mm (2-3/8 in ) OD
Tower Taper Non-tapered

Dimensions

Height 152.4 mm | 6 in
Width 152.4 mm | 6 in
Length 152.4 mm | 6 in
Mounting Diameter, maximum 60.96 mm | 2.4 in
Mounting Diameter, minimum 60.96 mm | 2.4 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Angle | U-bolts
Packaging quantity 2
Weight, net 1.8 kg | 3.968 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
UK-ROHS Compliant