Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MT-592-100

Universal Crimp-on Lug for 3/8 in hardware, #6 AWG, two-hole

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Lug kit

Dimensions

Height 152.4 mm | 6 in
Width 609.6 mm | 24 in
Length 609.6 mm | 24 in
Inner Diameter 10.16 mm | 0.4 in

Material Specifications

Material Type Copper

Packaging and Weights

Included Lugs
Packaging quantity 100
Weight, net 1 kg | 2.205 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Lug kit

Dimensions

Height 152.4 mm | 6 in
Width 609.6 mm | 24 in
Length 609.6 mm | 24 in
Inner Diameter 10.16 mm | 0.4 in

Material Specifications

Material Type Copper

Packaging and Weights

Included Lugs
Packaging quantity 100
Weight, net 1 kg | 2.205 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant