MT-219-H
Pipe Mount Kit - 2-3/8" TO 3-1/2" PIPE - pipe not included
Specifications
Product Classification
Product Type | Pipe mount kit |
General Specifications
Mounting | Pipe, 60.3 mm (2-3/8 in ) OD | Pipe, 88.9 mm (3-1/2 in) OD |
Dimensions
Height | 254 mm | 10 in |
Width | 127 mm | 5 in |
Length | 127 mm | 5 in |
Mounting Diameter, maximum | 88.900 mm | 3.5 in |
Mounting Diameter, minimum | 60.325 mm | 2.375 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Crossover bracket | U-bolts |
Packaging quantity | 1 |
Weight, net | 4.9 kg | 10.803 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Pipe mount kit |
General Specifications
Mounting | Pipe, 60.3 mm (2-3/8 in ) OD | Pipe, 88.9 mm (3-1/2 in) OD |
Dimensions
Height | 254 mm | 10 in |
Width | 127 mm | 5 in |
Length | 127 mm | 5 in |
Mounting Diameter, maximum | 88.900 mm | 3.5 in |
Mounting Diameter, minimum | 60.325 mm | 2.375 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Crossover bracket | U-bolts |
Packaging quantity | 1 |
Weight, net | 4.9 kg | 10.803 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse