RT-MPT-5
Base Product: TRIPOD-MOUNTS
Tripod Assembly, 5 m mast
Specifications
Product Classification
Product Type | Tripod mount |
General Specifications
Mounting | Surfaces |
Pipe, quantity | 1 |
Dimensions
Height | 5003.8 mm | 197 in |
Width | 1219.2 mm | 48 in |
Length | 1.219 m | 4 ft |
Pipe Length | 5003.8 mm | 197 in |
Pipe Outer Diameter | 114.3 mm | 4.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Brackets | Hardware | Pipe |
Packaging quantity | 1 |
Weight, net | 213.2 kg | 470.025 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Tripod mount |
General Specifications
Mounting | Surfaces |
Pipe, quantity | 1 |
Dimensions
Height | 5003.8 mm | 197 in |
Width | 1219.2 mm | 48 in |
Length | 1.219 m | 4 ft |
Pipe Length | 5003.8 mm | 197 in |
Pipe Outer Diameter | 114.3 mm | 4.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Brackets | Hardware | Pipe |
Packaging quantity | 1 |
Weight, net | 213.2 kg | 470.025 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Warranty
Assembly Drawing
Product Compliance Documentation
Warranty
Other Ways to Browse