Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

SF-DPM3-96

Co-location Dual Pipe Mount Kit; includes (2) 2-7/8 in OD x 96 in pipes

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Co-location dual pipe mount kit

General Specifications

Mounting Angle 60°, 203.2 mm (8 in) | Angle 90°, 152.4 mm (6 in) | Straight or tapered legs up to 203.2 mm (8 in) OD
Note Two 72 in x 8 in panel antenna per sector
Pipe, quantity 2
Tower Taper Non-tapered | Tapered

Dimensions

Height 2438.4 mm | 96 in
Face Width 1.463 m | 4.8 ft
Width 1447.8 mm | 57 in
Length 0.396 m | 1.3 ft
Pipe Length 2438.4 mm | 96 in
Face Support Pipe Diameter 88.9 mm | 3.5 in
Mounting Diameter, maximum 203.2 mm | 8 in
Mounting Diameter, minimum 0 mm | 0 in
Pipe Outer Diameter 73.66 mm | 2.9 in
Stand-off Distance 391.16 mm | 15.4 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating 120 mph (BWS) at 150 ft AGL | 140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Clamps | Frame | Pipe mounts | Pipes | Saddle mounts
Packaging quantity 1
Weight, net 139 kg | 306.442 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Co-location dual pipe mount kit

General Specifications

Mounting Angle 60°, 203.2 mm (8 in) | Angle 90°, 152.4 mm (6 in) | Straight or tapered legs up to 203.2 mm (8 in) OD
Note Two 72 in x 8 in panel antenna per sector
Pipe, quantity 2
Tower Taper Non-tapered | Tapered

Dimensions

Height 2438.4 mm | 96 in
Face Width 1.463 m | 4.8 ft
Width 1447.8 mm | 57 in
Length 0.396 m | 1.3 ft
Pipe Length 2438.4 mm | 96 in
Face Support Pipe Diameter 88.9 mm | 3.5 in
Mounting Diameter, maximum 203.2 mm | 8 in
Mounting Diameter, minimum 0 mm | 0 in
Pipe Outer Diameter 73.66 mm | 2.9 in
Stand-off Distance 391.16 mm | 15.4 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating 120 mph (BWS) at 150 ft AGL | 140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Clamps | Frame | Pipe mounts | Pipes | Saddle mounts
Packaging quantity 1
Weight, net 139 kg | 306.442 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system