Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

ST-BASE08

Base Product: ROOFTOP-MOUNTS-AND-ACCESSORIES

Non-Penetrating Ballast Tray for ST-SM08 Solar Panel Mount (sold separately)

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Tray

General Specifications

Mounting Non-penetrating

Dimensions

Height 431.800 mm | 17 in
Width 2438.400 mm | 96 in
Length 2.438 m | 8 ft

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Ballast tray | Grating | Hardware
Packaging quantity 1
Weight, net 1018.88 kg | 2246.243 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Tray

General Specifications

Mounting Non-penetrating

Dimensions

Height 431.800 mm | 17 in
Width 2438.400 mm | 96 in
Length 2.438 m | 8 ft

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Ballast tray | Grating | Hardware
Packaging quantity 1
Weight, net 1018.88 kg | 2246.243 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Assembly Drawing

Assembly Drawing