MT-F1587
Wall-Mount Bracket for eight coaxial cable runs
Specifications
Product Classification
Product Type | Mounting bracket |
General Specifications
Cable Runs, quantity | 8 |
Hole, quantity | 8 |
Mounting | Walls |
Dimensions
Height | 101.6 mm | 4 in |
Width | 50.8 mm | 2 in |
Length | 558.8 mm | 22 in |
Hole Size | 3/4 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Brackets |
Packaging quantity | 1 |
Weight, net | 1.9 kg | 4.189 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Mounting bracket |
General Specifications
Cable Runs, quantity | 8 |
Hole, quantity | 8 |
Mounting | Walls |
Dimensions
Height | 101.6 mm | 4 in |
Width | 50.8 mm | 2 in |
Length | 558.8 mm | 22 in |
Hole Size | 3/4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Brackets |
Packaging quantity | 1 |
Weight, net | 1.9 kg | 4.189 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Warranty
Assembly Drawing
Product Compliance Documentation
Warranty
Other Ways to Browse