MT-F1588
Wall-Mount Bracket for 12 coaxial cable runs
Specifications
Product Classification
Product Type | Mounting bracket |
General Specifications
Cable Runs, quantity | 12 |
Hole, quantity | 12 |
Mounting | Walls |
Dimensions
Height | 101.6 mm | 4 in |
Width | 50.8 mm | 2 in |
Length | 812.8 mm | 32 in |
Hole Size | 3/4 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Brackets |
Packaging quantity | 1 |
Weight, net | 2.8 kg | 6.173 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Mounting bracket |
General Specifications
Cable Runs, quantity | 12 |
Hole, quantity | 12 |
Mounting | Walls |
Dimensions
Height | 101.6 mm | 4 in |
Width | 50.8 mm | 2 in |
Length | 812.8 mm | 32 in |
Hole Size | 3/4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Brackets |
Packaging quantity | 1 |
Weight, net | 2.8 kg | 6.173 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Warranty
Assembly Drawing
Product Compliance Documentation
Warranty
Other Ways to Browse