MT-F504
Adjustable Splice
Specifications
Product Classification
Product Type | Splices and splicing kits |
General Specifications
Application | Waveguide bridge kit, 12 in |
Mounting | Solid and grated waveguide bridge |
Dimensions
Height | 76.2 mm | 3 in |
Width | 355.6 mm | 14 in |
Length | 431.8 mm | 17 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Splices |
Packaging quantity | 1 |
Weight, net | 2 kg | 4.409 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Splices and splicing kits |
General Specifications
Application | Waveguide bridge kit, 12 in |
Mounting | Solid and grated waveguide bridge |
Dimensions
Height | 76.2 mm | 3 in |
Width | 355.6 mm | 14 in |
Length | 431.8 mm | 17 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Splices |
Packaging quantity | 1 |
Weight, net | 2 kg | 4.409 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Warranty
Assembly Drawing
Product Compliance Documentation
Warranty
Other Ways to Browse