245314-132
Single Entrance Panel for elliptical waveguide 132
Specifications
Product Classification
Product Type | Entrance panel |
General Specifications
Color | Gray |
Entry Panel Port Size | 101.6 mm | 4 in |
Number of Ports | 1 |
Panel Type | Single |
Dimensions
Height | 76.2 mm | 3 in |
Width | 127 mm | 5 in |
Waveguide Size | WR62 | WG18 | R140 |
Material Specifications
Material Type | Aluminum |
Environmental Specifications
Weather Resistance Test Method | 04AS00-03.9.0 | IEC 60529.14.2 |
Packaging and Weights
Height, packed | 180.34 mm | 7.1 in |
Width, packed | 180.34 mm | 7.1 in |
Length, packed | 81.28 mm | 3.2 in |
Included | Boot | Plate |
Packaging quantity | 1 |
Weight, gross | 0.91 kg | 2.006 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Entrance panel |
General Specifications
Color | Gray |
Entry Panel Port Size | 101.6 mm | 4 in |
Number of Ports | 1 |
Panel Type | Single |
Dimensions
Height | 76.2 mm | 3 in |
Width | 127 mm | 5 in |
Waveguide Size | WR62 | WG18 | R140 |
Material Specifications
Material Type | Aluminum |
Environmental Specifications
Weather Resistance Test Method | 04AS00-03.9.0 | IEC 60529.14.2 |
Packaging and Weights
Height, packed | 180.34 mm | 7.1 in |
Width, packed | 180.34 mm | 7.1 in |
Length, packed | 81.28 mm | 3.2 in |
Included | Boot | Plate |
Packaging quantity | 1 |
Weight, gross | 0.91 kg | 2.006 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse