Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

WB-TS12

Base Product: WGB-AND-MISC-CABLE-SUPPORTS

Trapeze Kit, 12 in wide, one rung

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Trapeze kit

General Specifications

Application Waveguide bridge kit, 12 in
Cable Runs, quantity 4
Hole, quantity 4
Mounting Waveguide bridge channel
Rungs, quantity 1

Dimensions

Height 76.2 mm | 3 in
Width 304.8 mm | 12 in
Length 76.2 mm | 3 in
Hole Size 3/4 in | 7/16 in

Outline Drawing

Click on image to enlarge.

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Angle brackets | Hardware | Threaded rod
Packaging quantity 1
Weight, net 1.3 kg | 2.866 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Trapeze kit

General Specifications

Application Waveguide bridge kit, 12 in
Cable Runs, quantity 4
Hole, quantity 4
Mounting Waveguide bridge channel
Rungs, quantity 1

Dimensions

Height 76.2 mm | 3 in
Width 304.8 mm | 12 in
Length 76.2 mm | 3 in
Hole Size 3/4 in | 7/16 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Angle brackets | Hardware | Threaded rod
Packaging quantity 1
Weight, net 1.3 kg | 2.866 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification