HPL3
Telecommunications Rack, four 120 in rungs, 72 in Base Shoe posts
Specifications
Product Classification
Product Type | Telecommunications rack |
General Specifications
Pipe, quantity | 2 |
Dimensions
Height | 1828.800 mm | 72 in |
Width | 3048.000 mm | 120 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Legs | Unistrut |
Packaging quantity | 1 |
Weight, net | 69.9 kg | 154.103 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Telecommunications rack |
General Specifications
Pipe, quantity | 2 |
Dimensions
Height | 1828.800 mm | 72 in |
Width | 3048.000 mm | 120 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Legs | Unistrut |
Packaging quantity | 1 |
Weight, net | 69.9 kg | 154.103 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse