PM-RU3
Base Product: RRU-MOUNTS
Universal RRU Tower Mount Kit for Straight Legs
Specifications
Product Classification
Product Type | Remote radio head unit mount |
General Specifications
Mounting | Straight legs up to 142.9 mm (5-5/8 in) |
Tower Taper | Non-tapered |
Dimensions
Height | 152.4 mm | 6 in |
Length | 406.4 mm | 16 in |
Mounting Diameter, maximum | 142.875 mm | 5.625 in |
Mounting Diameter, minimum | 38.100 mm | 1.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamps | Hardware |
Packaging quantity | 2 |
Weight, net | 30.799 kg | 67.9 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Remote radio head unit mount |
General Specifications
Mounting | Straight legs up to 142.9 mm (5-5/8 in) |
Tower Taper | Non-tapered |
Dimensions
Height | 152.4 mm | 6 in |
Length | 406.4 mm | 16 in |
Mounting Diameter, maximum | 142.875 mm | 5.625 in |
Mounting Diameter, minimum | 38.100 mm | 1.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamps | Hardware |
Packaging quantity | 2 |
Weight, net | 30.799 kg | 67.9 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse