Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

A-L25X25X4X240

Base Product: GALV-STEEL-ANGLE

VZWSMART ANGLE 2-1/2" X 2-1/2" X 1/4", 240" Long Galvanized

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Bulk angle

General Specifications

Angle, quantity 1

Dimensions

Angle Depth 63.5 mm | 2.5 in
Angle Width 63.5 mm | 2.5 in
Length 6096.000 mm | 240 in
Angle Length 6096.000 mm | 240 in
Angle Thickness 6.350 mm | 0.25 in
Material Thickness 6.350 mm | 0.25 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Angle
Packaging quantity 1
Weight, net 35.56 kg | 78.396 lb

Product Classification

Product Type Bulk angle

General Specifications

Angle, quantity 1

Dimensions

Angle Depth 63.5 mm | 2.5 in
Angle Width 63.5 mm | 2.5 in
Length 6096.000 mm | 240 in
Angle Length 6096.000 mm | 240 in
Angle Thickness 6.350 mm | 0.25 in
Material Thickness 6.350 mm | 0.25 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Angle
Packaging quantity 1
Weight, net 35.56 kg | 78.396 lb

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification