EGYHHTT-65B-R6
14-port, 1.8m, multiband antenna, RF port assignments are as follows: R1 = 694–862, R2 = 880–960, G1 = 1427-1518, B1 & B2 = 1695–2180 and Y1 & Y2 = 2490-2690 MHz, 65° horizontal beamwidth, 6x Internal RET. Y1 & Y2 share a common RET
Features and Benefits
- Electrical tilt settings applicable to RF Ports R1, R2, G1, B1 & B2 can be set independently (See Array Layout and RET Table below)
- A common electrical tilt setting is shared by RF Ports Y1 & Y2
- All Internal RET actuators are connected in “Cascaded SRET” configuration
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 10 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 14 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v1 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.78 in |
Depth | 208 mm | 8.189 in |
Length | 1828 mm | 71.969 in |
Net Weight, without mounting kit | 33 kg | 72.752 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 862 MHz | 880 – 960 MHz | 1427 – 1518 MHz | 1695 – 2180 MHz | 2490 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
R1 | R2 | G1 | B1 | B2 | Y1 | Y2 | |
Frequency Band, MHz | 694–862 | 880–960 | 1427–1518 | 1695–2180 | 1695–2180 | 2490–2690 | 2490–2690 |
Gain, dBi | 14.8 | 15.1 | 16.3 | 17.9 | 17.2 | 17.4 | 17.9 |
Beamwidth, Horizontal, degrees | 67 | 63 | 64 | 61 | 61 | 62 | 60 |
Beamwidth, Vertical, degrees | 11.9 | 10.1 | 7 | 5.2 | 5.2 | 4.1 | 4.1 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 14 | 17 | 19 | 19 | 18 | 21 | 21 |
Front-to-Back Ratio at 180°, dB | 30 | 31 | 33 | 31 | 34 | 29 | 33 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 350 | 350 | 300 | 300 | 300 | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–862 | 880–960 | 1427–1518 | 1695–2180 | 1695–2180 | 2490–2690 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 14.5 | 14.9 | 16.0 | 17.4 | 16.8 | 17.1 | 17.7 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.4 | ±0.6 | ±0.8 | ±0.7 | ±0.5 | ±0.3 |
Gain by Beam Tilt, average, dBi | 2 ° | 14.5 8 ° | 14.514 ° | 14.4 | 2 ° | 14.9 8 ° | 14.914 ° | 14.7 | 2 ° | 15.8 7 ° | 16.012 ° | 16.0 | 2 ° | 17.3 7 ° | 17.512 ° | 17.3 | 2 ° | 16.7 7 ° | 16.912 ° | 16.6 | 2 ° | 17.2 7 ° | 17.312 ° | 16.7 | 2 ° | 17.7 7 ° | 17.912 ° | 17.4 |
Beamwidth, Horizontal Tolerance, degrees | ±1.8 | ±2 | ±7.2 | ±3.5 | ±3.8 | ±3.5 | ±4.0 |
Beamwidth, Vertical Tolerance, degrees | ±1.4 | ±0.4 | ±0.3 | ±0.5 | ±0.6 | ±0.3 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 14 | 17 | 18 | 16 | 15 | 16 | 15 |
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 23 | 24 | 26 | 28 | 24 | 26 |
CPR at Boresight, dB | 18 | 20 | 14 | 21 | 21 | 20 | 22 |
CPR at Sector, dB | 10 | 9 | 6 | 8 | 6 | 7 | 9 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 301.0 N @ 150 km/h (67.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 254.0 N @ 150 km/h (57.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 638.0 N @ 150 km/h (143.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 319.0 N @ 150 km/h (71.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 456 mm | 17.953 in |
Depth, packed | 357 mm | 14.055 in |
Length, packed | 1975 mm | 77.756 in |
Weight, gross | 46.5 kg | 102.515 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 10 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 14 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v1 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.78 in |
Depth | 208 mm | 8.189 in |
Length | 1828 mm | 71.969 in |
Net Weight, without mounting kit | 33 kg | 72.752 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 862 MHz | 880 – 960 MHz | 1427 – 1518 MHz | 1695 – 2180 MHz | 2490 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
R1 | R2 | G1 | B1 | B2 | Y1 | Y2 | |
Frequency Band, MHz | 694–862 | 880–960 | 1427–1518 | 1695–2180 | 1695–2180 | 2490–2690 | 2490–2690 |
Gain, dBi | 14.8 | 15.1 | 16.3 | 17.9 | 17.2 | 17.4 | 17.9 |
Beamwidth, Horizontal, degrees | 67 | 63 | 64 | 61 | 61 | 62 | 60 |
Beamwidth, Vertical, degrees | 11.9 | 10.1 | 7 | 5.2 | 5.2 | 4.1 | 4.1 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 14 | 17 | 19 | 19 | 18 | 21 | 21 |
Front-to-Back Ratio at 180°, dB | 30 | 31 | 33 | 31 | 34 | 29 | 33 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 350 | 350 | 300 | 300 | 300 | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–862 | 880–960 | 1427–1518 | 1695–2180 | 1695–2180 | 2490–2690 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 14.5 | 14.9 | 16.0 | 17.4 | 16.8 | 17.1 | 17.7 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.4 | ±0.6 | ±0.8 | ±0.7 | ±0.5 | ±0.3 |
Gain by Beam Tilt, average, dBi | 2 ° | 14.5; 8 ° | 14.5;14 ° | 14.4 | 2 ° | 14.9; 8 ° | 14.9;14 ° | 14.7 | 2 ° | 15.8; 7 ° | 16.0;12 ° | 16.0 | 2 ° | 17.3; 7 ° | 17.5;12 ° | 17.3 | 2 ° | 16.7; 7 ° | 16.9;12 ° | 16.6 | 2 ° | 17.2; 7 ° | 17.3;12 ° | 16.7 | 2 ° | 17.7; 7 ° | 17.9;12 ° | 17.4 |
Beamwidth, Horizontal Tolerance, degrees | ±1.8 | ±2 | ±7.2 | ±3.5 | ±3.8 | ±3.5 | ±4.0 |
Beamwidth, Vertical Tolerance, degrees | ±1.4 | ±0.4 | ±0.3 | ±0.5 | ±0.6 | ±0.3 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 14 | 17 | 18 | 16 | 15 | 16 | 15 |
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 23 | 24 | 26 | 28 | 24 | 26 |
CPR at Boresight, dB | 18 | 20 | 14 | 21 | 21 | 20 | 22 |
CPR at Sector, dB | 10 | 9 | 6 | 8 | 6 | 7 | 9 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 301.0 N @ 150 km/h (67.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 254.0 N @ 150 km/h (57.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 638.0 N @ 150 km/h (143.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 319.0 N @ 150 km/h (71.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 456 mm | 17.953 in |
Depth, packed | 357 mm | 14.055 in |
Length, packed | 1975 mm | 77.756 in |
Weight, gross | 46.5 kg | 102.515 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse