FFV4Q4-65D-R7
20-port sector antenna, 4x 617-894, 8x 1695-2690 MHz 65° HPBW and 8x 2500-4000 MHz, Beamformer, 7x RET
Features and Benefits
- All Internal RET actuators are connected in "Cascaded SRET" configuration
- Cluster connectors for the beam-forming array, including eight RF ports plus one calibration port
Specifications
General Specifications
Antenna Type | Sector- and beamforming |
Band | Multiband |
Calibration Connector Interface | M-LOC |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female | M-LOC |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 20 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2688 mm | 105.827 in |
TDD Column Spacing | 58 mm | 2.283 in |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Logo Image
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 894 MHz | 1695 – 2690 MHz | 2500 – 4000 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,400 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | Y1-Y4 | Y1-Y4 | Y1-Y4 | P1 | P1 | P1 | |
Frequency Band, MHz | 617–698 | 698–894 | 1695–1920 | 1920–2200 | 2490–2690 | 2500–2690 | 3300–3800 | 3700–4000 |
RF Port | 1,2,3,4 | 1,2,3,4 | 5-12 | 5-12 | 5-12 | 13-20 | 13-20 | 13-20 |
Gain, dBi | 15.2 | 16.1 | 16.6 | 17.3 | 17.6 | 16.0 | 16.4 | 15.9 |
Beamwidth, Horizontal, degrees | 69 | 60 | 60 | 57 | 49 | 90 | 66 | 64 |
Beamwidth, Vertical, degrees | 9.5 | 8.1 | 6.5 | 5.9 | 5.2 | 5.9 | 6 | 6.2 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 17 | 15 | 16 | 15 | 17 | 15 | 15 |
Front-to-Back Ratio at 180°, dB | 29 | 29 | 35 | 34 | 30 | 33 | 27 | 25 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | 26 | |||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | ±2 | |||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 | 0.9 | |||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 7 | 7 | |||||
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Co-polarization, dB | 18 | 18 | 18 | |||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -140 | -140 | -140 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 200 | 200 | 200 | 80 | 80 | 80 |
Electrical Specifications, BASTA
Frequency Band, MHz | 617–698 | 698–894 | 1695–1920 | 1920–2200 | 2490–2690 | 2500–2690 | 3300–3800 | 3700–4000 |
Gain by all Beam Tilts, average, dBi | 14.8 | 15.7 | 16.1 | 16.8 | 17.3 | 15.5 | 15.6 | 15.1 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.5 | ±0.8 | ±0.7 | ±0.6 | ±0.7 | ±0.8 | ±0.7 |
Beamwidth, Horizontal Tolerance, degrees | ±6 | ±5 | ±8 | ±7 | ±10 | ±18 | ±14 | ±9 |
Beamwidth, Vertical Tolerance, degrees | ±0.6 | ±0.9 | ±0.4 | ±0.4 | ±0.3 | ±0.5 | ±0.7 | ±0.6 |
USLS, beampeak to 20° above beampeak, dB | 14 | 14 | 13 | 13 | 13 | 12 | 12 | 11 |
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 22 | 26 | 27 | 23 | 25 | 22 | 20 |
CPR at Boresight, dB | 20 | 20 | 20 | 24 | 21 | 16 | 13 | 12 |
CPR at Sector, dB | 14 | 9 | 7 | 7 | 5 | 11 | 8 | 8 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 617–698 | 698–894 | 1695–1920 | 1920–2200 | 2490–2690 | 2500–2690 | 3300–3800 | 3700–4000 |
Gain, dBi | 18.2 | 17.4 | 16.6 | |||||
Beamwidth, Horizontal, degrees | 55 | 59 | 61 | |||||
Beamwidth, Vertical, degrees | 5.9 | 5.9 | 6.2 | |||||
Front-to-Back Total Power at 180° ± 30°, dB | 30 | 23 | 19 | |||||
USLS (First Lobe), dB | 17 | 17 | 17 |
Electrical Specifications, Envelope Pattern
Frequency Band, MHz | 617–698 | 698–894 | 1695–1920 | 1920–2200 | 2490–2690 | 2500–2690 | 3300–3800 | 3700–4000 |
Gain, dBi | 21.0 | 21.0 | 20.6 | |||||
Beamwidth, Horizontal at 10 dB, degrees | 120 | 125 | 126 | |||||
Beamwidth, Vertical at 3 dB, degrees | 5.8 | 6.0 | 6.0 | |||||
Front-to-Back Total Power at 180° ± 30°, dB | 31 | 26 | 23 | |||||
USLS (First Lobe), dB | 19 | 18 | 16 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 617–698 | 698–894 | 1695–1920 | 1920–2200 | 2490–2690 | 2500–2690 | 3300–3800 | 3700–4000 |
Steered 0° Gain, dBi | 20.4 | 20.9 | 20.4 | |||||
Steered 0° Beamwidth, Horizontal, degrees | 25 | 19 | 19 | |||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 33 | 28 | 25 | |||||
Steered 0° Horizontal Sidelobe, dB | 13 | 11 | 11 | |||||
Steered 30° Gain, dBi | 20.3 | 19.3 | 18.8 | |||||
Steered 30° Beamwidth, Horizontal, degrees | 27 | 22 | 18 | |||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 32 | 26 | 23 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 617–698 | 698–894 | 1695–1920 | 1920–2200 | 2490–2690 | 2500–2690 | 3300–3800 | 3700–4000 |
Gain, dBi | 20.2 | |||||||
Beamwidth, Horizontal, degrees | 30 | |||||||
Front-to-Back Total Power at 180° ± 30°, dB | 32 | |||||||
Horizontal Sidelobe, dB | 17 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 970.0 N @ 150 km/h (218.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 304.0 N @ 150 km/h (68.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,162.0 N @ 150 km/h (261.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 667.0 N @ 150 km/h (149.9 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2875 mm | 113.189 in |
Weight, gross | 64.5 kg | 142.198 lb |
Weight, net | 47.2 kg | 104.058 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Sector- and beamforming |
Band | Multiband |
Calibration Connector Interface | M-LOC |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female | M-LOC |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 20 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2688 mm | 105.827 in |
TDD Column Spacing | 58 mm | 2.283 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 894 MHz | 1695 – 2690 MHz | 2500 – 4000 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,400 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | Y1-Y4 | Y1-Y4 | Y1-Y4 | P1 | P1 | P1 | |
Frequency Band, MHz | 617–698 | 698–894 | 1695–1920 | 1920–2200 | 2490–2690 | 2500–2690 | 3300–3800 | 3700–4000 |
RF Port | 1,2,3,4 | 1,2,3,4 | 5-12 | 5-12 | 5-12 | 13-20 | 13-20 | 13-20 |
Gain, dBi | 15.2 | 16.1 | 16.6 | 17.3 | 17.6 | 16.0 | 16.4 | 15.9 |
Beamwidth, Horizontal, degrees | 69 | 60 | 60 | 57 | 49 | 90 | 66 | 64 |
Beamwidth, Vertical, degrees | 9.5 | 8.1 | 6.5 | 5.9 | 5.2 | 5.9 | 6 | 6.2 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 17 | 15 | 16 | 15 | 17 | 15 | 15 |
Front-to-Back Ratio at 180°, dB | 29 | 29 | 35 | 34 | 30 | 33 | 27 | 25 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | 26 | |||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | ±2 | |||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 | 0.9 | |||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 7 | 7 | |||||
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Co-polarization, dB | 18 | 18 | 18 | |||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -140 | -140 | -140 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 200 | 200 | 200 | 80 | 80 | 80 |
Electrical Specifications, BASTA
Frequency Band, MHz | 617–698 | 698–894 | 1695–1920 | 1920–2200 | 2490–2690 | 2500–2690 | 3300–3800 | 3700–4000 |
Gain by all Beam Tilts, average, dBi | 14.8 | 15.7 | 16.1 | 16.8 | 17.3 | 15.5 | 15.6 | 15.1 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.5 | ±0.8 | ±0.7 | ±0.6 | ±0.7 | ±0.8 | ±0.7 |
Beamwidth, Horizontal Tolerance, degrees | ±6 | ±5 | ±8 | ±7 | ±10 | ±18 | ±14 | ±9 |
Beamwidth, Vertical Tolerance, degrees | ±0.6 | ±0.9 | ±0.4 | ±0.4 | ±0.3 | ±0.5 | ±0.7 | ±0.6 |
USLS, beampeak to 20° above beampeak, dB | 14 | 14 | 13 | 13 | 13 | 12 | 12 | 11 |
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 22 | 26 | 27 | 23 | 25 | 22 | 20 |
CPR at Boresight, dB | 20 | 20 | 20 | 24 | 21 | 16 | 13 | 12 |
CPR at Sector, dB | 14 | 9 | 7 | 7 | 5 | 11 | 8 | 8 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 617–698 | 698–894 | 1695–1920 | 1920–2200 | 2490–2690 | 2500–2690 | 3300–3800 | 3700–4000 |
Gain, dBi | 18.2 | 17.4 | 16.6 | |||||
Beamwidth, Horizontal, degrees | 55 | 59 | 61 | |||||
Beamwidth, Vertical, degrees | 5.9 | 5.9 | 6.2 | |||||
Front-to-Back Total Power at 180° ± 30°, dB | 30 | 23 | 19 | |||||
USLS (First Lobe), dB | 17 | 17 | 17 |
Electrical Specifications, Envelope Pattern
Frequency Band, MHz | 617–698 | 698–894 | 1695–1920 | 1920–2200 | 2490–2690 | 2500–2690 | 3300–3800 | 3700–4000 |
Gain, dBi | 21.0 | 21.0 | 20.6 | |||||
Beamwidth, Horizontal at 10 dB, degrees | 120 | 125 | 126 | |||||
Beamwidth, Vertical at 3 dB, degrees | 5.8 | 6.0 | 6.0 | |||||
Front-to-Back Total Power at 180° ± 30°, dB | 31 | 26 | 23 | |||||
USLS (First Lobe), dB | 19 | 18 | 16 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 617–698 | 698–894 | 1695–1920 | 1920–2200 | 2490–2690 | 2500–2690 | 3300–3800 | 3700–4000 |
Steered 0° Gain, dBi | 20.4 | 20.9 | 20.4 | |||||
Steered 0° Beamwidth, Horizontal, degrees | 25 | 19 | 19 | |||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 33 | 28 | 25 | |||||
Steered 0° Horizontal Sidelobe, dB | 13 | 11 | 11 | |||||
Steered 30° Gain, dBi | 20.3 | 19.3 | 18.8 | |||||
Steered 30° Beamwidth, Horizontal, degrees | 27 | 22 | 18 | |||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 32 | 26 | 23 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 617–698 | 698–894 | 1695–1920 | 1920–2200 | 2490–2690 | 2500–2690 | 3300–3800 | 3700–4000 |
Gain, dBi | 20.2 | |||||||
Beamwidth, Horizontal, degrees | 30 | |||||||
Front-to-Back Total Power at 180° ± 30°, dB | 32 | |||||||
Horizontal Sidelobe, dB | 17 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 970.0 N @ 150 km/h (218.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 304.0 N @ 150 km/h (68.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,162.0 N @ 150 km/h (261.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 667.0 N @ 150 km/h (149.9 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2875 mm | 113.189 in |
Weight, gross | 64.5 kg | 142.198 lb |
Weight, net | 47.2 kg | 104.058 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse