JAH4-65B-R4
12-port sector antenna, 2x 698-803, 2x 824-894 and 8x 1695–2360 MHz, 65° HPBW, 4x RETs and low bands have diplexers.
Features and Benefits
- Internal filter on low band and interleaved dipole technology providing for attractive, low wind load mechanical package
- One RET for 700MHz, one RET for 850MHz, and one RET for each side-by-side pair of high bands to ensure same tilt level for 4x Rx or 4x MIMO
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (2) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Multi-RET) |
Dimensions
Width | 350 mm | 13.780 in |
Depth | 208 mm | 8.189 in |
Length | 1828 mm | 71.969 in |
Net Weight, antenna only | 32.7 kg | 72.091 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 803 MHz | 824 – 894 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W |
Electrical Specifications
R1 | R2 | Y1-Y2 | Y1-Y2 | Y1-Y2 | Y1-Y2 | |
Frequency Band, MHz | 698–803 | 824–894 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
RF Port | 1-2 | 3-4 | 5-12 | 5-12 | 5-12 | 5-12 |
Gain, dBi | 14.9 | 15.4 | 15.8 | 16.1 | 16.3 | 16.8 |
Beamwidth, Horizontal, degrees | 68 | 66 | 63 | 61 | 63 | 68 |
Beamwidth, Vertical, degrees | 11.8 | 10.4 | 11 | 10.3 | 9.7 | 8.9 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–14 | 2–14 | 2–14 | 2–14 |
USLS (First Lobe), dB | 20 | 19 | 18 | 18 | 19 | 19 |
Front-to-Back Ratio at 180°, dB | 32 | 34 | 35 | 39 | 35 | 38 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 250 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–803 | 824–894 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
Gain by all Beam Tilts, average, dBi | 14.5 | 15.0 | 15.0 | 15.6 | 15.8 | 16.2 |
Gain by all Beam Tilts Tolerance, dB | ±0.3 | ±0.3 | ±0.7 | ±0.3 | ±0.3 | ±0.4 |
Beamwidth, Horizontal Tolerance, degrees | ±2 | ±1 | ±4 | ±2 | ±2 | ±4 |
Beamwidth, Vertical Tolerance, degrees | ±0.8 | ±0.4 | ±0.6 | ±0.6 | ±0.6 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 20 | 18 | 18 | 18 | 18 | 16 |
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 23 | 27 | 29 | 26 | 28 |
CPR at Boresight, dB | 18 | 17 | 18 | 20 | 18 | 19 |
CPR at Sector, dB | 10 | 11 | 11 | 9 | 11 | 10 |
Mechanical Specifications
BASTA Version, mechanical | BASTA v11 |
Wind Loading @ Velocity, frontal | 301.0 N @ 150 km/h (67.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 254.0 N @ 150 km/h (57.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 638.0 N @ 150 km/h (143.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 319.0 N @ 150 km/h (71.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241.4 km/h (150 mph) |
Packaging and Weights
Width, packed | 456 mm | 17.953 in |
Depth, packed | 357 mm | 14.055 in |
Length, packed | 1975 mm | 77.756 in |
Weight, gross | 42.1 kg | 92.815 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (2) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Multi-RET) |
Dimensions
Width | 350 mm | 13.780 in |
Depth | 208 mm | 8.189 in |
Length | 1828 mm | 71.969 in |
Net Weight, antenna only | 32.7 kg | 72.091 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 803 MHz | 824 – 894 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W |
Electrical Specifications
R1 | R2 | Y1-Y2 | Y1-Y2 | Y1-Y2 | Y1-Y2 | |
Frequency Band, MHz | 698–803 | 824–894 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
RF Port | 1-2 | 3-4 | 5-12 | 5-12 | 5-12 | 5-12 |
Gain, dBi | 14.9 | 15.4 | 15.8 | 16.1 | 16.3 | 16.8 |
Beamwidth, Horizontal, degrees | 68 | 66 | 63 | 61 | 63 | 68 |
Beamwidth, Vertical, degrees | 11.8 | 10.4 | 11 | 10.3 | 9.7 | 8.9 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–14 | 2–14 | 2–14 | 2–14 |
USLS (First Lobe), dB | 20 | 19 | 18 | 18 | 19 | 19 |
Front-to-Back Ratio at 180°, dB | 32 | 34 | 35 | 39 | 35 | 38 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 250 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–803 | 824–894 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
Gain by all Beam Tilts, average, dBi | 14.5 | 15.0 | 15.0 | 15.6 | 15.8 | 16.2 |
Gain by all Beam Tilts Tolerance, dB | ±0.3 | ±0.3 | ±0.7 | ±0.3 | ±0.3 | ±0.4 |
Beamwidth, Horizontal Tolerance, degrees | ±2 | ±1 | ±4 | ±2 | ±2 | ±4 |
Beamwidth, Vertical Tolerance, degrees | ±0.8 | ±0.4 | ±0.6 | ±0.6 | ±0.6 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 20 | 18 | 18 | 18 | 18 | 16 |
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 23 | 27 | 29 | 26 | 28 |
CPR at Boresight, dB | 18 | 17 | 18 | 20 | 18 | 19 |
CPR at Sector, dB | 10 | 11 | 11 | 9 | 11 | 10 |
Mechanical Specifications
BASTA Version, mechanical | BASTA v11 |
Wind Loading @ Velocity, frontal | 301.0 N @ 150 km/h (67.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 254.0 N @ 150 km/h (57.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 638.0 N @ 150 km/h (143.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 319.0 N @ 150 km/h (71.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241.4 km/h (150 mph) |
Packaging and Weights
Width, packed | 456 mm | 17.953 in |
Depth, packed | 357 mm | 14.055 in |
Length, packed | 1975 mm | 77.756 in |
Weight, gross | 42.1 kg | 92.815 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse