V65S-C3-1XR
2-port small cell antenna, 2x 1695–2690 MHz, 65° HPBW, 1x RET with manual override.
Features and Benefits
- Provides a future-ready antenna solution with flexibility to reassign antenna, for example GSM 1800 service to 2.6GHz LTE at a later date
- Employs state-of-the-art ultra wideband technology providing excellent RF performance in all bands
- RF technology flexible—suitable for LTE, UMTS, CDMA, GSM, AWS, WiMAX, and other applications from 1.7–2.7 GHz
- Excellent RF pattern control over the full operating band and tilt range for desired coverage and interference containment
- 4.3-10 connector significantly improves PIM consistency and smaller footprint on antenna bottom
Specifications
General Specifications
Antenna Type | Small Cell |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 2 |
RF Connector Quantity, total | 2 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 170 mm | 6.693 in |
Depth | 105 mm | 4.134 in |
Length | 600 mm | 23.622 in |
Net Weight, without mounting kit | 3.8 kg | 8.378 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain, dBi | 13.4 | 13.8 | 13.9 | 14.4 | 14.5 |
Beamwidth, Horizontal, degrees | 70 | 68 | 69 | 63 | 61 |
Beamwidth, Vertical, degrees | 18.5 | 17.2 | 16.4 | 14.4 | 13.6 |
Beam Tilt, degrees | 0–20 | 0–20 | 0–20 | 0–20 | 0–20 |
USLS (First Lobe), dB | 15 | 17 | 17 | 17 | 14 |
Front-to-Back Ratio at 180°, dB | 27 | 27 | 28 | 28 | 25 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 300 | 300 | 300 | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 13.1 | 13.5 | 13.5 | 14.1 | 14.1 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.6 | ±0.6 | ±0.6 | ±0.6 |
Gain by Beam Tilt, average, dBi | 0 ° | 13.0 10 ° | 13.2 20 ° | 13.1 | 0 ° | 13.5 10 ° | 13.5 20 ° | 13.3 | 0 ° | 13.5 10 ° | 13.5 20 ° | 13.3 | 0 ° | 14.1 10 ° | 14.2 20 ° | 13.3 | 0 ° | 14.2 10 ° | 14.2 20 ° | 13.4 |
Beamwidth, Horizontal Tolerance, degrees | ±3.2 | ±2.7 | ±3.7 | ±4.0 | ±4.9 |
Beamwidth, Vertical Tolerance, degrees | ±1.4 | ±1.5 | ±1.2 | ±1 | ±1 |
USLS, beampeak to 20° above beampeak, dB | 15 | 17 | 17 | 17 | 14 |
Front-to-Back Total Power at 180° ± 30°, dB | 24 | 24 | 24 | 25 | 23 |
CPR at Boresight, dB | 19 | 20 | 19 | 16 | 15 |
CPR at Sector, dB | 16 | 15 | 14 | 5 | 7 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 118.0 N @ 150 km/h (26.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 48.0 N @ 150 km/h (10.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 151.0 N @ 150 km/h (33.9 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 302 mm | 11.89 in |
Depth, packed | 212 mm | 8.346 in |
Length, packed | 726 mm | 28.583 in |
Weight, gross | 8.9 kg | 19.621 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Small Cell |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 2 |
RF Connector Quantity, total | 2 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 170 mm | 6.693 in |
Depth | 105 mm | 4.134 in |
Length | 600 mm | 23.622 in |
Net Weight, without mounting kit | 3.8 kg | 8.378 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain, dBi | 13.4 | 13.8 | 13.9 | 14.4 | 14.5 |
Beamwidth, Horizontal, degrees | 70 | 68 | 69 | 63 | 61 |
Beamwidth, Vertical, degrees | 18.5 | 17.2 | 16.4 | 14.4 | 13.6 |
Beam Tilt, degrees | 0–20 | 0–20 | 0–20 | 0–20 | 0–20 |
USLS (First Lobe), dB | 15 | 17 | 17 | 17 | 14 |
Front-to-Back Ratio at 180°, dB | 27 | 27 | 28 | 28 | 25 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 300 | 300 | 300 | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 13.1 | 13.5 | 13.5 | 14.1 | 14.1 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.6 | ±0.6 | ±0.6 | ±0.6 |
Gain by Beam Tilt, average, dBi | 0 ° | 13.0; 10 ° | 13.2; 20 ° | 13.1 | 0 ° | 13.5; 10 ° | 13.5; 20 ° | 13.3 | 0 ° | 13.5; 10 ° | 13.5; 20 ° | 13.3 | 0 ° | 14.1; 10 ° | 14.2; 20 ° | 13.3 | 0 ° | 14.2; 10 ° | 14.2; 20 ° | 13.4 |
Beamwidth, Horizontal Tolerance, degrees | ±3.2 | ±2.7 | ±3.7 | ±4.0 | ±4.9 |
Beamwidth, Vertical Tolerance, degrees | ±1.4 | ±1.5 | ±1.2 | ±1 | ±1 |
USLS, beampeak to 20° above beampeak, dB | 15 | 17 | 17 | 17 | 14 |
Front-to-Back Total Power at 180° ± 30°, dB | 24 | 24 | 24 | 25 | 23 |
CPR at Boresight, dB | 19 | 20 | 19 | 16 | 15 |
CPR at Sector, dB | 16 | 15 | 14 | 5 | 7 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 118.0 N @ 150 km/h (26.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 48.0 N @ 150 km/h (10.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 151.0 N @ 150 km/h (33.9 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 302 mm | 11.89 in |
Depth, packed | 212 mm | 8.346 in |
Length, packed | 726 mm | 28.583 in |
Weight, gross | 8.9 kg | 19.621 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse