Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

DFJ-2M5A-NB2

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

HELIAX® Discrete, 2 multimode fiber, 5 mm LSZH armored cable. End 1: DLC with weatherproofing boot. End 2: DLC

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Variants

Configure and display product variants of DFJ-2M5A-NB2 by selecting options

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Part Number Cable Assembly Length    
No configured items found.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Wireless Fiber Cable Assemblies
Product Brand HELIAX®
Product Series DFJ
Ordering Note CommScope® non-standard product

General Specifications

Construction Type Discrete fiber tail
Interface, Connector A DLC
Interface Feature, connector A Nokia boot
Interface Body Style, connector A Straight
Interface, Connector B DLC
Interface Body Style, connector B Straight
Jacket Color Black
Total Fibers, quantity 2

Dimensions

Cable Assembly Length Range (m) 5 – 70
Diameter Over Jacket 4.8 mm | 0.189 in

Material Specifications

Jacket Material Low Smoke Zero Halogen (LSZH)

Optical Specifications

Fiber Type OM2, bend insensitive
Insertion Loss, typical note Insertion loss is measured at 850 nm
Insertion Loss, typical 0.5 dB

Environmental Specifications

Operating Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Environmental Space Outdoor

Packaging and Weights

Cable weight 25 kg/km | 16.799 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Wireless Fiber Cable Assemblies
Product Brand HELIAX®
Product Series DFJ
Ordering Note CommScope® non-standard product

General Specifications

Construction Type Discrete fiber tail
Interface, Connector A DLC
Interface Feature, connector A Nokia boot
Interface Body Style, connector A Straight
Interface, Connector B DLC
Interface Body Style, connector B Straight
Jacket Color Black
Total Fibers, quantity 2

Dimensions

Cable Assembly Length Range (m) 5 – 70
Diameter Over Jacket 4.8 mm | 0.189 in

Material Specifications

Jacket Material Low Smoke Zero Halogen (LSZH)

Optical Specifications

Fiber Type OM2, bend insensitive
Insertion Loss, typical note Insertion loss is measured at 850 nm
Insertion Loss, typical 0.5 dB

Environmental Specifications

Operating Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Environmental Space Outdoor

Packaging and Weights

Cable weight 25 kg/km | 16.799 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system