7683181-01 | Wall Mounting kit UAP
Universal Access Point Wall Mount Assembly
Specifications
Product Classification
Product Type | Mounting kit |
Product Brand | ERA® |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Dimensions
Height | 26.5 mm | 1.043 in |
Width | 270 mm | 10.63 in |
Depth | 267 mm | 10.512 in |
Packaging and Weights
Height, packed | 340 mm | 13.386 in |
Width, packed | 43 mm | 1.693 in |
Depth, packed | 821 mm | 32.323 in |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Mounting kit |
Product Brand | ERA® |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Dimensions
Height | 26.5 mm | 1.043 in |
Width | 270 mm | 10.63 in |
Depth | 267 mm | 10.512 in |
Packaging and Weights
Height, packed | 340 mm | 13.386 in |
Width, packed | 43 mm | 1.693 in |
Depth, packed | 821 mm | 32.323 in |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse