MUK-MSK16 | STUD MOUNTED WIRE ROPE GUIDE WITH CLIP ANGLE
Stud mounted Clamping guide to protect wire cable
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Cable clamp |
Warranty | One year |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Portfolio | CommScope® |
Product Type | Cable clamp |
Warranty | One year |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse