TD-850AB-L78-43 | E14Z00P11
Twin In-Band Diplexer, A CDMA/ B 850/700 LTE, DC sense
Features and Benefits
- Enables LTE carrier to share the RF path with other CDMA/EVDO services
- LTE port supports the use of dual band 700/850 radios or diplexed radio ports
- Narrow guard band to maximize utilization of licensed spectrum
- Automatic dc switching with dc sense
Specifications
Product Classification
Product Type | In-Band Combiner |
Dimensions
Height | 367 mm | 14.449 in |
Width | 300 mm | 11.811 in |
Depth | 142 mm | 5.591 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
5th Order IMD Test Method | Two +43 dBm carriers |
5th Order IMD, maximum | -155 dBc |
License Band | CEL 850 | USA 700 | USA 750 |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications, Rx (Uplink)
Frequency Band | 835.5 – 849 MHz | 777 – 787 MHz |
Return Loss, minimum | 18 dB |
Isolation, minimum | 28 dB |
Port Designation | 700/850 LTE |
Total Group Delay, maximum | 120 ns |
Electrical Specifications 2, Rx (Uplink)
Frequency Band | 824.265 – 834.105 MHz |
Group Delay Variation at Frequency, maximum | 140 ns @ 1.25 MHz |
Isolation, minimum | 28 dB |
Port Designation | 850A-CDMA |
Total Group Delay, maximum | 210 ns |
Return Loss, minimum | 18 dB |
Electrical Specifications, Tx (Downlink)
Frequency Band | 880.5 – 894 MHz | 746 – 756 MHz |
Isolation, minimum | 28 dB |
Input Power, PEP, maximum | 120 W |
Input Power, RMS, maximum | 1500 W |
Total Group Delay, maximum | 120 ns |
Return Loss, minimum | 18 dB |
Electrical Specifications 2, Tx (Downlink)
Frequency Band | 869.265 – 879.105 MHz |
Group Delay Variation at Frequency, maximum | 150 ns @ 1.25 MHz |
Input Power, PEP, maximum | 120 W |
Input Power, RMS, maximum | 1500 W |
Isolation, minimum | 28 dB |
Return Loss, minimum | 18 dB |
Total Group Delay, maximum | 220 ns |
Electrical Performance
Click on image to enlarge. |
Block Diagram
Click on image to enlarge. |
Logic Table
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Weight, without mounting hardware | 13 kg | 28.660 lb |
Product Classification
Product Type | In-Band Combiner |
Dimensions
Height | 367 mm | 14.449 in |
Width | 300 mm | 11.811 in |
Depth | 142 mm | 5.591 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Electrical Specifications
5th Order IMD Test Method | Two +43 dBm carriers |
5th Order IMD, maximum | -155 dBc |
License Band | CEL 850 | USA 700 | USA 750 |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications, Rx (Uplink)
Frequency Band | 835.5 – 849 MHz | 777 – 787 MHz |
Return Loss, minimum | 18 dB |
Isolation, minimum | 28 dB |
Port Designation | 700/850 LTE |
Total Group Delay, maximum | 120 ns |
Electrical Specifications 2, Rx (Uplink)
Frequency Band | 824.265 – 834.105 MHz |
Group Delay Variation at Frequency, maximum | 140 ns @ 1.25 MHz |
Isolation, minimum | 28 dB |
Port Designation | 850A-CDMA |
Total Group Delay, maximum | 210 ns |
Return Loss, minimum | 18 dB |
Electrical Specifications, Tx (Downlink)
Frequency Band | 880.5 – 894 MHz | 746 – 756 MHz |
Isolation, minimum | 28 dB |
Input Power, PEP, maximum | 120 W |
Input Power, RMS, maximum | 1500 W |
Total Group Delay, maximum | 120 ns |
Return Loss, minimum | 18 dB |
Electrical Specifications 2, Tx (Downlink)
Frequency Band | 869.265 – 879.105 MHz |
Group Delay Variation at Frequency, maximum | 150 ns @ 1.25 MHz |
Input Power, PEP, maximum | 120 W |
Input Power, RMS, maximum | 1500 W |
Isolation, minimum | 28 dB |
Return Loss, minimum | 18 dB |
Total Group Delay, maximum | 220 ns |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Weight, without mounting hardware | 13 kg | 28.660 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse