760245136
- Available in:
- Asia
- EMEA
- Latin America
- North America
Qwik-Fuse Connector Duplex Clip, SC
Specifications
Product Classification
Regional Availability | Asia | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber accessory kit |
Product Brand | Qwik |
Product Series | Qwik-Fuse |
General Specifications
Color | Black |
Compatible Connector Type | SC |
Packaging and Weights
Packaging quantity | 10 |
Packaging Type | Box |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber accessory kit |
Product Brand | Qwik |
Product Series | Qwik-Fuse |
General Specifications
Color | Black |
Compatible Connector Type | SC |
Packaging and Weights
Packaging quantity | 10 |
Packaging Type | Box |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Video
Installation of Qwik-Fuse 2 mm SC connector with Qwik-Fuse Installer
![](https://play.vidyard.com/uHD5b7T1pZnbwu9sEZGwrF.jpg)
Installation of Qwik-Fuse 2 mm SC connector with Qwik-Fuse Installer
![](https://play.vidyard.com/9bjMBdj8awhgRRB7JqTpmJ.jpg)
Installation of Qwik-Fuse 900µm SC with Qwik-Fuse Installer
Warranty
Product Compliance Documentation
Product Specification
Video
Installation of Qwik-Fuse 2 mm SC connector with Qwik-Fuse Installer
![](https://play.vidyard.com/uHD5b7T1pZnbwu9sEZGwrF.jpg)
Installation of Qwik-Fuse 2 mm SC connector with Qwik-Fuse Installer
![](https://play.vidyard.com/9bjMBdj8awhgRRB7JqTpmJ.jpg)
Installation of Qwik-Fuse 900µm SC with Qwik-Fuse Installer
Warranty
Other Ways to Browse