MWH-1-58-Y
Messenger Wire Hanger for 1-5/8 in RADIAX® Radiating Cable
Specifications
Product Classification
Product Type | Hanger kit |
General Specifications
Cables per Hanger | 1 |
Color | Black |
Hanger Type | Hanger kits |
Dimensions
Height | 123.4 mm | 4.858 in |
Width | 50.5 mm | 1.988 in |
Length | 65 mm | 2.559 in |
Compatible Diameter, maximum | 50.5 mm | 1.988 in |
Compatible Diameter, minimum | 46.5 mm | 1.831 in |
Diameter Over Messenger Wire, maximum | 9 mm | 0.354 in |
Diameter Over Messenger Wire, minimum | 6 mm | 0.236 in |
Nominal Size | 1-5/8 in |
Material Specifications
Material Type | Polyamide PA66 |
Mechanical Specifications
Maximum Load | 3500 N | 786.832 lbf |
Environmental Specifications
Operating Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Flammability Test Method | UL 94 V-0 |
Toxicity Index Test Method | IEC 60754-2 |
UV Resistance, minimum with no degradation | ≥1000 hours |
Packaging and Weights
Height, packed | 28 cm | 11.024 in |
Width, packed | 23 cm | 9.055 in |
Length, packed | 26 cm | 10.236 in |
Packaging quantity | 50 |
Weight, gross | 4.8 kg | 10.582 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Hanger kit |
General Specifications
Cables per Hanger | 1 |
Color | Black |
Hanger Type | Hanger kits |
Dimensions
Height | 123.4 mm | 4.858 in |
Width | 50.5 mm | 1.988 in |
Length | 65 mm | 2.559 in |
Compatible Diameter, maximum | 50.5 mm | 1.988 in |
Compatible Diameter, minimum | 46.5 mm | 1.831 in |
Diameter Over Messenger Wire, maximum | 9 mm | 0.354 in |
Diameter Over Messenger Wire, minimum | 6 mm | 0.236 in |
Nominal Size | 1-5/8 in |
Material Specifications
Material Type | Polyamide PA66 |
Mechanical Specifications
Maximum Load | 3500 N | 786.832 lbf |
Environmental Specifications
Operating Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Flammability Test Method | UL 94 V-0 |
Toxicity Index Test Method | IEC 60754-2 |
UV Resistance, minimum with no degradation | ≥1000 hours |
Packaging and Weights
Height, packed | 28 cm | 11.024 in |
Width, packed | 23 cm | 9.055 in |
Length, packed | 26 cm | 10.236 in |
Packaging quantity | 50 |
Weight, gross | 4.8 kg | 10.582 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse