SHK-12-1-P
Base Product: SHK-SERIES-HANGER-BLOCKS
Single Hanger Kit for 1/2 in coaxial cable, single stack; includes hardware and angle adapter
Specifications
Product Classification
Product Type | Hanger kit |
Product Brand | ValuSite™ |
Ordering Note | CommScope® non-standard product |
General Specifications
Cables per Hanger | 1 |
Color | Black |
Hanger Type | Composite clamp |
Mounting | M8 hardware |
Dimensions
Maximum Stack Height | 1 |
Height | 25.9 mm | 1.020 in |
Width | 25.9 mm | 1.020 in |
Length | 46.2 mm | 1.819 in |
Compatible Cable Diameter Range | 15.2–16.3 mm |
Compatible Diameter, maximum | 16.3 mm | 0.642 in |
Compatible Diameter, minimum | 15.2 mm | 0.598 in |
Nominal Size | 1/2 in |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Engineered plastic |
Mechanical Specifications
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Corrosion Resistance, minimum with no degredation | ≥500 hours in salt spray chamber |
Environmental Strength Capability | Double cable weight |
UV Resistance, minimum with no degradation | ≥100 hours exposure in accelerated UV life chamber |
Packaging and Weights
Height, packed | 30.4 cm | 11.969 in |
Width, packed | 27.9 cm | 10.984 in |
Length, packed | 2.5 cm | 0.984 in |
Included | Angle adapter | Hardware |
Packaging quantity | 1 |
Weight, gross | 0.45 kg | 0.992 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Hanger kit |
Product Brand | ValuSite™ |
Ordering Note | CommScope® non-standard product |
General Specifications
Cables per Hanger | 1 |
Color | Black |
Hanger Type | Composite clamp |
Mounting | M8 hardware |
Dimensions
Maximum Stack Height | 1 |
Height | 25.9 mm | 1.020 in |
Width | 25.9 mm | 1.020 in |
Length | 46.2 mm | 1.819 in |
Compatible Cable Diameter Range | 15.2–16.3 mm |
Compatible Diameter, maximum | 16.3 mm | 0.642 in |
Compatible Diameter, minimum | 15.2 mm | 0.598 in |
Nominal Size | 1/2 in |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Engineered plastic |
Mechanical Specifications
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Corrosion Resistance, minimum with no degredation | ≥500 hours in salt spray chamber |
Environmental Strength Capability | Double cable weight |
UV Resistance, minimum with no degradation | ≥100 hours exposure in accelerated UV life chamber |
Packaging and Weights
Height, packed | 30.4 cm | 11.969 in |
Width, packed | 27.9 cm | 10.984 in |
Length, packed | 2.5 cm | 0.984 in |
Included | Angle adapter | Hardware |
Packaging quantity | 1 |
Weight, gross | 0.45 kg | 0.992 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Technical Publication
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Technical Publication
Warranty
Other Ways to Browse