FFV4S4-65C-R7
20-port sector antenna, 4x 617-894, 8x 1695-2690 MHz, 65° HPBW and 8x 3300-4200 MHz, 90° HPBW, 7x RET.
Features and Benefits
- All Internal RET actuators are connected in "Cascaded SRET" configuration
- Cluster connectors for the beam-forming array, including eight RF ports plus one calibration port
- Antenna shape optimized for wind load reduction
Specifications
General Specifications
Antenna Type | Sector- and beamforming |
Band | Multiband |
Calibration Connector Interface | M-LOC |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female | M-LOC |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 20 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2438 mm | 95.984 in |
Net Weight, antenna only | 49.6 kg | 109.349 lb |
TDD Column Spacing | 41 mm | 1.614 in |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 894 MHz | 1695 – 2690 MHz | 3300 – 4200 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,400 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | Y1-Y4 | Y1-Y4 | Y1-Y4 | Y1-Y4 | P1 | P1 | |
Frequency Band, MHz | 617–698 | 698–894 | 1695–1880 | 1850–1990 | 1920–2200 | 2490–2690 | 3300–3800 | 3700–4200 |
RF Port | 1,2,3,4 | 1,2,3,4 | 5,6,7,8,9,10,11,12 | 5,6,7,8,9,10,11,12 | 5,6,7,8,9,10,11,12 | 5,6,7,8,9,10,11,12 | 13,14,15,16,17,18,19,20 | 13,14,15,16,17,18,19,20 |
Gain, dBi | 15.1 | 15.6 | 16.4 | 16.8 | 17.2 | 17.6 | 15.6 | 16.4 |
Beamwidth, Horizontal, degrees | 67 | 57 | 63 | 64 | 61 | 57 | 85 | 77 |
Beamwidth, Vertical, degrees | 10.2 | 8.6 | 6.7 | 6.3 | 5.9 | 5 | 6.2 | 5.7 |
Beam Tilt, degrees | 2–13 | 2–13 | 2–12 | 2–12 | 2–12 | 2–12 | 0–10 | 0–10 |
USLS (First Lobe), dB | 17 | 15 | 17 | 17 | 17 | 18 | 14 | 14 |
Front-to-Back Ratio at 180°, dB | 29 | 30 | 34 | 34 | 34 | 28 | 30 | 29 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | ||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | ||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 | ||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 7 | ||||||
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Co-polarization, dB | 19 | 19 | ||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -140 | -140 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 200 | 200 | 200 | 200 | 75 | 75 |
Electrical Specifications, BASTA
Frequency Band, MHz | 617–698 | 698–894 | 1695–1880 | 1850–1990 | 1920–2200 | 2490–2690 | 3300–3800 | 3700–4200 |
Gain by all Beam Tilts, average, dBi | 14.8 | 15.1 | 16.0 | 16.5 | 16.8 | 17.0 | 15.2 | 15.6 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.5 | ±0.6 | ±0.3 | ±0.5 | ±0.6 | ±0.8 | ±0.7 |
Beamwidth, Horizontal Tolerance, degrees | ±5 | ±6 | ±6 | ±4 | ±4 | ±6 | ±20 | ±14 |
Beamwidth, Vertical Tolerance, degrees | ±0.5 | ±1.1 | ±0.4 | ±0.3 | ±0.4 | ±0.4 | ±0.5 | ±0.5 |
USLS, beampeak to 20° above beampeak, dB | 17 | 15 | 14 | 14 | 14 | 14 | 13 | 12 |
Front-to-Back Total Power at 180° ± 30°, dB | 20 | 22 | 27 | 27 | 27 | 22 | 22 | 21 |
CPR at Boresight, dB | 16 | 16 | 21 | 20 | 19 | 19 | 15 | 14 |
CPR at Sector, dB | 10 | 8 | 8 | 8 | 8 | 2 | 6 | 5 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 617–698 | 698–894 | 1695–1880 | 1850–1990 | 1920–2200 | 2490–2690 | 3300–3800 | 3700–4200 |
Gain, dBi | 17.7 | 18.2 | ||||||
Beamwidth, Horizontal, degrees | 65 | 65 | ||||||
Beamwidth, Vertical, degrees | 6.2 | 5.7 | ||||||
Front-to-Back Total Power at 180° ± 30°, dB | 27 | 26 | ||||||
USLS (First Lobe), dB | 17 | 18 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 617–698 | 698–894 | 1695–1880 | 1850–1990 | 1920–2200 | 2490–2690 | 3300–3800 | 3700–4200 |
Steered 0° Gain, dBi | 20.3 | 20.7 | ||||||
Steered 0° Beamwidth, Horizontal, degrees | 25 | 24 | ||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 30 | 29 | ||||||
Steered 0° Horizontal Sidelobe, dB | 12 | 13 | ||||||
Steered 0° USLS (First Lobe), dB | 18 | 19 | ||||||
Steered 30° Gain, dBi | 19.6 | 20.1 | ||||||
Steered 30° Beamwidth, Horizontal, degrees | 27 | 23 | ||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 28 | 28 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 617–698 | 698–894 | 1695–1880 | 1850–1990 | 1920–2200 | 2490–2690 | 3300–3800 | 3700–4200 |
Gain, dBi | 19.5 | 19.8 | ||||||
Beamwidth, Horizontal, degrees | 31 | 29 | ||||||
Front-to-Back Total Power at 180° ± 30°, dB | 29 | 28 | ||||||
Horizontal Sidelobe, dB | 19 | 18 | ||||||
USLS (First Lobe), dB | 18 | 19 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 865.0 N @ 150 km/h (194.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 268.0 N @ 150 km/h (60.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,037.0 N @ 150 km/h (233.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 595.0 N @ 150 km/h (133.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2625 mm | 103.347 in |
Weight, gross | 65.1 kg | 143.521 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector- and beamforming |
Band | Multiband |
Calibration Connector Interface | M-LOC |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female | M-LOC |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 20 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2438 mm | 95.984 in |
Net Weight, antenna only | 49.6 kg | 109.349 lb |
TDD Column Spacing | 41 mm | 1.614 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 894 MHz | 1695 – 2690 MHz | 3300 – 4200 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,400 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | Y1-Y4 | Y1-Y4 | Y1-Y4 | Y1-Y4 | P1 | P1 | |
Frequency Band, MHz | 617–698 | 698–894 | 1695–1880 | 1850–1990 | 1920–2200 | 2490–2690 | 3300–3800 | 3700–4200 |
RF Port | 1,2,3,4 | 1,2,3,4 | 5,6,7,8,9,10,11,12 | 5,6,7,8,9,10,11,12 | 5,6,7,8,9,10,11,12 | 5,6,7,8,9,10,11,12 | 13,14,15,16,17,18,19,20 | 13,14,15,16,17,18,19,20 |
Gain, dBi | 15.1 | 15.6 | 16.4 | 16.8 | 17.2 | 17.6 | 15.6 | 16.4 |
Beamwidth, Horizontal, degrees | 67 | 57 | 63 | 64 | 61 | 57 | 85 | 77 |
Beamwidth, Vertical, degrees | 10.2 | 8.6 | 6.7 | 6.3 | 5.9 | 5 | 6.2 | 5.7 |
Beam Tilt, degrees | 2–13 | 2–13 | 2–12 | 2–12 | 2–12 | 2–12 | 0–10 | 0–10 |
USLS (First Lobe), dB | 17 | 15 | 17 | 17 | 17 | 18 | 14 | 14 |
Front-to-Back Ratio at 180°, dB | 29 | 30 | 34 | 34 | 34 | 28 | 30 | 29 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | ||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | ||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 | ||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 7 | ||||||
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Co-polarization, dB | 19 | 19 | ||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -140 | -140 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 200 | 200 | 200 | 200 | 75 | 75 |
Electrical Specifications, BASTA
Frequency Band, MHz | 617–698 | 698–894 | 1695–1880 | 1850–1990 | 1920–2200 | 2490–2690 | 3300–3800 | 3700–4200 |
Gain by all Beam Tilts, average, dBi | 14.8 | 15.1 | 16.0 | 16.5 | 16.8 | 17.0 | 15.2 | 15.6 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.5 | ±0.6 | ±0.3 | ±0.5 | ±0.6 | ±0.8 | ±0.7 |
Beamwidth, Horizontal Tolerance, degrees | ±5 | ±6 | ±6 | ±4 | ±4 | ±6 | ±20 | ±14 |
Beamwidth, Vertical Tolerance, degrees | ±0.5 | ±1.1 | ±0.4 | ±0.3 | ±0.4 | ±0.4 | ±0.5 | ±0.5 |
USLS, beampeak to 20° above beampeak, dB | 17 | 15 | 14 | 14 | 14 | 14 | 13 | 12 |
Front-to-Back Total Power at 180° ± 30°, dB | 20 | 22 | 27 | 27 | 27 | 22 | 22 | 21 |
CPR at Boresight, dB | 16 | 16 | 21 | 20 | 19 | 19 | 15 | 14 |
CPR at Sector, dB | 10 | 8 | 8 | 8 | 8 | 2 | 6 | 5 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 617–698 | 698–894 | 1695–1880 | 1850–1990 | 1920–2200 | 2490–2690 | 3300–3800 | 3700–4200 |
Gain, dBi | 17.7 | 18.2 | ||||||
Beamwidth, Horizontal, degrees | 65 | 65 | ||||||
Beamwidth, Vertical, degrees | 6.2 | 5.7 | ||||||
Front-to-Back Total Power at 180° ± 30°, dB | 27 | 26 | ||||||
USLS (First Lobe), dB | 17 | 18 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 617–698 | 698–894 | 1695–1880 | 1850–1990 | 1920–2200 | 2490–2690 | 3300–3800 | 3700–4200 |
Steered 0° Gain, dBi | 20.3 | 20.7 | ||||||
Steered 0° Beamwidth, Horizontal, degrees | 25 | 24 | ||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 30 | 29 | ||||||
Steered 0° Horizontal Sidelobe, dB | 12 | 13 | ||||||
Steered 0° USLS (First Lobe), dB | 18 | 19 | ||||||
Steered 30° Gain, dBi | 19.6 | 20.1 | ||||||
Steered 30° Beamwidth, Horizontal, degrees | 27 | 23 | ||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 28 | 28 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 617–698 | 698–894 | 1695–1880 | 1850–1990 | 1920–2200 | 2490–2690 | 3300–3800 | 3700–4200 |
Gain, dBi | 19.5 | 19.8 | ||||||
Beamwidth, Horizontal, degrees | 31 | 29 | ||||||
Front-to-Back Total Power at 180° ± 30°, dB | 29 | 28 | ||||||
Horizontal Sidelobe, dB | 19 | 18 | ||||||
USLS (First Lobe), dB | 18 | 19 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 865.0 N @ 150 km/h (194.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 268.0 N @ 150 km/h (60.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,037.0 N @ 150 km/h (233.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 595.0 N @ 150 km/h (133.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2625 mm | 103.347 in |
Weight, gross | 65.1 kg | 143.521 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse