FFV4Q4-65A-R7
20-port sector antenna, 4x 617-894, 8x 1695-2690 MHz 65° HPBW and 8x 2500-4000 MHz, Beamformer, 7x RET
Features and Benefits
- All Internal RET actuators are connected in "Cascaded SRET" configuration
- Cluster connectors for the beam-forming array, including eight RF ports plus one calibration port
Specifications
General Specifications
Antenna Type | Sector- and beamforming |
Band | Multiband |
Calibration Connector Interface | M-LOC |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female | M-LOC |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 20 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 1499 mm | 59.016 in |
Net Weight, antenna only | 35 kg | 77.162 lb |
TDD Column Spacing | 58 mm | 2.283 in |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Logo Image
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 894 MHz | 1695 – 2690 MHz | 2500 – 4000 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,400 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | Y1,Y3 | Y1,Y3 | Y1,Y3 | Y2,Y4 | Y2,Y4 | Y2,Y4 | P1 | P1 | P1 | |
Frequency Band, MHz | 617–698 | 698–894 | 1695–1920 | 1920–2200 | 2490–2690 | 1695–1920 | 1920–2200 | 2490–2690 | 2500–2690 | 3300–3800 | 3700–4000 |
RF Port | 1-4 | 1-4 | 5,6,9,10 | 5,6,9,10 | 5,6,9,10 | 7,8,11,12 | 7,8,11,12 | 7,8,11,12 | 13-20 | 13-20 | 13-20 |
Gain, dBi | 12.9 | 13.4 | 16.0 | 16.7 | 17.1 | 15.8 | 16.5 | 16.7 | 11.8 | 13.4 | 13.7 |
Beamwidth, Horizontal, degrees | 69 | 59 | 74 | 69 | 56 | 68 | 64 | 58 | 93 | 65 | 65 |
Beamwidth, Vertical, degrees | 18.2 | 15.5 | 6.6 | 6 | 5.1 | 8.8 | 7.9 | 6.4 | 16.9 | 12.1 | 11.7 |
Beam Tilt, degrees | 4–18 | 4–18 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 17 | 19 | 18 | 19 | 18 | 18 | 17 | 12 | 15 | 15 |
Front-to-Back Ratio at 180°, dB | 28 | 30 | 32 | 33 | 27 | 35 | 36 | 31 | 28 | 25 | 24 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | 26 | ||||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | ±2 | ||||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 | 0.9 | ||||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 7 | 7 | ||||||||
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Co-polarization, dB | 18 | 18 | 18 | ||||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -140 | -140 | -140 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 200 | 200 | 200 | 200 | 200 | 200 | 80 | 80 | 80 |
Electrical Specifications, BASTA
Frequency Band, MHz | 617–698 | 698–894 | 1695–1920 | 1920–2200 | 2490–2690 | 1695–1920 | 1920–2200 | 2490–2690 | 2500–2690 | 3300–3800 | 3700–4000 |
Gain by all Beam Tilts, average, dBi | 12.5 | 13.0 | 15.6 | 16.3 | 16.6 | 15.4 | 16.1 | 16.4 | 11.3 | 12.8 | 13.0 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 | ±0.8 | ±0.8 | ±0.4 | ±0.7 | ±0.7 | ±0.5 | ±0.6 | ±0.8 | ±0.7 | ±0.8 |
Beamwidth, Horizontal Tolerance, degrees | ±10 | ±9 | ±5 | ±7 | ±5 | ±5 | ±7 | ±5 | ±18 | ±12 | ±11 |
Beamwidth, Vertical Tolerance, degrees | ±1.8 | ±1.9 | ±0.4 | ±0.5 | ±0.4 | ±0.7 | ±0.6 | ±0.5 | ±2 | ±1.5 | ±1.3 |
USLS, beampeak to 20° above beampeak, dB | 16 | 15 | 13 | 16 | 16 | 12 | 14 | 15 | |||
Front-to-Back Total Power at 180° ± 30°, dB | 19 | 20 | 23 | 25 | 21 | 26 | 29 | 26 | 22 | 18 | 18 |
CPR at Boresight, dB | 14 | 14 | 19 | 20 | 16 | 17 | 20 | 18 | 19 | 16 | 16 |
CPR at Sector, dB | 8 | 7 | 7 | 6 | 3 | 7 | 9 | 5 | 7 | 7 | 7 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 617–698 | 698–894 | 1695–1920 | 1920–2200 | 2490–2690 | 1695–1920 | 1920–2200 | 2490–2690 | 2500–2690 | 3300–3800 | 3700–4000 |
Gain, dBi | 14.0 | 14.5 | 14.8 | ||||||||
Beamwidth, Horizontal, degrees | 65 | 65 | 65 | ||||||||
Beamwidth, Vertical, degrees | 16.5 | 11.9 | 11.5 | ||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 21 | 21 | ||||||||
USLS (First Lobe), dB | 18 | 16 | 17 |
Electrical Specifications, Envelope Pattern
Frequency Band, MHz | 617–698 | 698–894 | 1695–1920 | 1920–2200 | 2490–2690 | 1695–1920 | 1920–2200 | 2490–2690 | 2500–2690 | 3300–3800 | 3700–4000 |
Gain, dBi | 16.5 | 18.3 | 18.4 | ||||||||
Beamwidth, Horizontal at 10 dB, degrees | 120 | 124 | 122 | ||||||||
Beamwidth, Vertical at 3 dB, degrees | 16.7 | 12.0 | 11.4 | ||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 23 | 22 | ||||||||
USLS (First Lobe), dB | 20 | 20 | 20 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 617–698 | 698–894 | 1695–1920 | 1920–2200 | 2490–2690 | 1695–1920 | 1920–2200 | 2490–2690 | 2500–2690 | 3300–3800 | 3700–4000 |
Steered 0° Gain, dBi | 16.6 | 18.3 | 18.4 | ||||||||
Steered 0° Beamwidth, Horizontal, degrees | 25 | 19 | 18 | ||||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 28 | 25 | 23 | ||||||||
Steered 0° Horizontal Sidelobe, dB | 12 | 12 | 11 | ||||||||
Steered 30° Gain, dBi | 15.8 | 16.3 | 16.4 | ||||||||
Steered 30° Beamwidth, Horizontal, degrees | 29 | 21 | 19 | ||||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 28 | 22 | 21 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 617–698 | 698–894 | 1695–1920 | 1920–2200 | 2490–2690 | 1695–1920 | 1920–2200 | 2490–2690 | 2500–2690 | 3300–3800 | 3700–4000 |
Gain, dBi | 15.7 | ||||||||||
Beamwidth, Horizontal, degrees | 32 | ||||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 28 | ||||||||||
Horizontal Sidelobe, dB | 17 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 510.0 N @ 150 km/h (114.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 133.0 N @ 150 km/h (29.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 677.0 N @ 150 km/h (152.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 351.0 N @ 150 km/h (78.9 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 1686 mm | 66.378 in |
Weight, gross | 45 kg | 99.208 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector- and beamforming |
Band | Multiband |
Calibration Connector Interface | M-LOC |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female | M-LOC |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 20 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 1499 mm | 59.016 in |
Net Weight, antenna only | 35 kg | 77.162 lb |
TDD Column Spacing | 58 mm | 2.283 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 894 MHz | 1695 – 2690 MHz | 2500 – 4000 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,400 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | Y1,Y3 | Y1,Y3 | Y1,Y3 | Y2,Y4 | Y2,Y4 | Y2,Y4 | P1 | P1 | P1 | |
Frequency Band, MHz | 617–698 | 698–894 | 1695–1920 | 1920–2200 | 2490–2690 | 1695–1920 | 1920–2200 | 2490–2690 | 2500–2690 | 3300–3800 | 3700–4000 |
RF Port | 1-4 | 1-4 | 5,6,9,10 | 5,6,9,10 | 5,6,9,10 | 7,8,11,12 | 7,8,11,12 | 7,8,11,12 | 13-20 | 13-20 | 13-20 |
Gain, dBi | 12.9 | 13.4 | 16.0 | 16.7 | 17.1 | 15.8 | 16.5 | 16.7 | 11.8 | 13.4 | 13.7 |
Beamwidth, Horizontal, degrees | 69 | 59 | 74 | 69 | 56 | 68 | 64 | 58 | 93 | 65 | 65 |
Beamwidth, Vertical, degrees | 18.2 | 15.5 | 6.6 | 6 | 5.1 | 8.8 | 7.9 | 6.4 | 16.9 | 12.1 | 11.7 |
Beam Tilt, degrees | 4–18 | 4–18 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 17 | 19 | 18 | 19 | 18 | 18 | 17 | 12 | 15 | 15 |
Front-to-Back Ratio at 180°, dB | 28 | 30 | 32 | 33 | 27 | 35 | 36 | 31 | 28 | 25 | 24 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | 26 | ||||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | ±2 | ||||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 | 0.9 | ||||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 7 | 7 | ||||||||
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Co-polarization, dB | 18 | 18 | 18 | ||||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -140 | -140 | -140 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 200 | 200 | 200 | 200 | 200 | 200 | 80 | 80 | 80 |
Electrical Specifications, BASTA
Frequency Band, MHz | 617–698 | 698–894 | 1695–1920 | 1920–2200 | 2490–2690 | 1695–1920 | 1920–2200 | 2490–2690 | 2500–2690 | 3300–3800 | 3700–4000 |
Gain by all Beam Tilts, average, dBi | 12.5 | 13.0 | 15.6 | 16.3 | 16.6 | 15.4 | 16.1 | 16.4 | 11.3 | 12.8 | 13.0 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 | ±0.8 | ±0.8 | ±0.4 | ±0.7 | ±0.7 | ±0.5 | ±0.6 | ±0.8 | ±0.7 | ±0.8 |
Beamwidth, Horizontal Tolerance, degrees | ±10 | ±9 | ±5 | ±7 | ±5 | ±5 | ±7 | ±5 | ±18 | ±12 | ±11 |
Beamwidth, Vertical Tolerance, degrees | ±1.8 | ±1.9 | ±0.4 | ±0.5 | ±0.4 | ±0.7 | ±0.6 | ±0.5 | ±2 | ±1.5 | ±1.3 |
USLS, beampeak to 20° above beampeak, dB | 16 | 15 | 13 | 16 | 16 | 12 | 14 | 15 | |||
Front-to-Back Total Power at 180° ± 30°, dB | 19 | 20 | 23 | 25 | 21 | 26 | 29 | 26 | 22 | 18 | 18 |
CPR at Boresight, dB | 14 | 14 | 19 | 20 | 16 | 17 | 20 | 18 | 19 | 16 | 16 |
CPR at Sector, dB | 8 | 7 | 7 | 6 | 3 | 7 | 9 | 5 | 7 | 7 | 7 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 617–698 | 698–894 | 1695–1920 | 1920–2200 | 2490–2690 | 1695–1920 | 1920–2200 | 2490–2690 | 2500–2690 | 3300–3800 | 3700–4000 |
Gain, dBi | 14.0 | 14.5 | 14.8 | ||||||||
Beamwidth, Horizontal, degrees | 65 | 65 | 65 | ||||||||
Beamwidth, Vertical, degrees | 16.5 | 11.9 | 11.5 | ||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 21 | 21 | ||||||||
USLS (First Lobe), dB | 18 | 16 | 17 |
Electrical Specifications, Envelope Pattern
Frequency Band, MHz | 617–698 | 698–894 | 1695–1920 | 1920–2200 | 2490–2690 | 1695–1920 | 1920–2200 | 2490–2690 | 2500–2690 | 3300–3800 | 3700–4000 |
Gain, dBi | 16.5 | 18.3 | 18.4 | ||||||||
Beamwidth, Horizontal at 10 dB, degrees | 120 | 124 | 122 | ||||||||
Beamwidth, Vertical at 3 dB, degrees | 16.7 | 12.0 | 11.4 | ||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 23 | 22 | ||||||||
USLS (First Lobe), dB | 20 | 20 | 20 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 617–698 | 698–894 | 1695–1920 | 1920–2200 | 2490–2690 | 1695–1920 | 1920–2200 | 2490–2690 | 2500–2690 | 3300–3800 | 3700–4000 |
Steered 0° Gain, dBi | 16.6 | 18.3 | 18.4 | ||||||||
Steered 0° Beamwidth, Horizontal, degrees | 25 | 19 | 18 | ||||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 28 | 25 | 23 | ||||||||
Steered 0° Horizontal Sidelobe, dB | 12 | 12 | 11 | ||||||||
Steered 30° Gain, dBi | 15.8 | 16.3 | 16.4 | ||||||||
Steered 30° Beamwidth, Horizontal, degrees | 29 | 21 | 19 | ||||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 28 | 22 | 21 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 617–698 | 698–894 | 1695–1920 | 1920–2200 | 2490–2690 | 1695–1920 | 1920–2200 | 2490–2690 | 2500–2690 | 3300–3800 | 3700–4000 |
Gain, dBi | 15.7 | ||||||||||
Beamwidth, Horizontal, degrees | 32 | ||||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 28 | ||||||||||
Horizontal Sidelobe, dB | 17 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 510.0 N @ 150 km/h (114.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 133.0 N @ 150 km/h (29.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 677.0 N @ 150 km/h (152.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 351.0 N @ 150 km/h (78.9 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 1686 mm | 66.378 in |
Weight, gross | 45 kg | 99.208 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse