FA-6627-3315-GKHP
HELIAX®, High Power jumper seal kit for Raycap 6627 & 3315 OVP, M75 three hole with plugs
Specifications
Product Classification
Product Type | Boot assembly |
Product Brand | HELIAX® |
Ordering Note | CommScope® non-standard product |
General Specifications
Color | Black |
Dimensions
Compatible Diameter, maximum | 19.837 mm | 0.781 in |
Compatible Diameter, minimum | 19.05 mm | 0.75 in |
Nominal Size | 4 in |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Boot assembly |
Product Brand | HELIAX® |
Ordering Note | CommScope® non-standard product |
General Specifications
Color | Black |
Dimensions
Compatible Diameter, maximum | 19.837 mm | 0.781 in |
Compatible Diameter, minimum | 19.05 mm | 0.75 in |
Nominal Size | 4 in |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse