Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MT-F1703

Base Product: ROOF-CABLE-SUPPORTS

Extension Kit for Bridge Kit for four coaxial cable runs

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Bridge kit

General Specifications

Cable Runs, quantity 4
Mounting Rooftop bridge kits

Dimensions

Height 508 mm | 20 in
Width 304.8 mm | 12 in
Length 1016 mm | 40 in

Outline Drawing

Click on image to enlarge.

Material Specifications

Material Type Galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479

Packaging and Weights

Included Extension | Hardware
Packaging quantity 1
Weight, net 13.6 kg | 29.983 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Bridge kit

General Specifications

Cable Runs, quantity 4
Mounting Rooftop bridge kits

Dimensions

Height 508 mm | 20 in
Width 304.8 mm | 12 in
Length 1016 mm | 40 in

Material Specifications

Material Type Galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479

Packaging and Weights

Included Extension | Hardware
Packaging quantity 1
Weight, net 13.6 kg | 29.983 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification