Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

860677547-001

Base Product: ICE-CANOPIES

Custom Ice Canopy, 10 ft x 10 ft, four 10 ft 10 in base shoe pipes with Centered Canopy

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Ice canopies and shields

General Specifications

Pipe, quantity 4

Dimensions

Height 3302.000 mm | 130 in
Width 3048 mm | 120 in
Length 3048 mm | 120 in
Pipe Length 3302.000 mm | 130 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Hardware | Legs | Safety grating
Packaging quantity 1

Product Classification

Product Type Ice canopies and shields

General Specifications

Pipe, quantity 4

Dimensions

Height 3302.000 mm | 130 in
Width 3048 mm | 120 in
Length 3048 mm | 120 in
Pipe Length 3302.000 mm | 130 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Hardware | Legs | Safety grating
Packaging quantity 1

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification